Article number |
6ES7151-1BA02-0AB0
|
|
*** Spare part *** SIMATIC DP, Interface module IM151-1 High Feature f. ET200S; Transmission rate to 12 Mbit/s; data volume 244 bytes each for I/O max. 63 modules can be connected; isochronous mode Bus connection via 9-pin D-sub incl. termination module |
General information |
Product type designation |
IM 151-1 HF |
Product function |
● Isochronous mode |
Yes |
Supply voltage |
Mains buffering |
● Mains/voltage failure stored energy time |
20 ms |
Input current |
from supply voltage 1L+, max. |
200 mA |
Power loss |
Power loss, typ. |
3.3 W |
Address area |
Addressing volume |
● Inputs |
244 byte |
● Outputs |
244 byte |
Interfaces |
Transmission procedure |
RS 485 |
Transmission rate, max. |
12 Mbit/s |
Protocols |
Supports protocol for PROFINET IO |
No |
PROFIBUS DP |
Yes |
PROFIBUS DP |
Services |
— SYNC capability |
Yes |
— FREEZE capability |
Yes |
— Direct data exchange (slave-to-slave communication) |
Yes |
Interrupts/diagnostics/status information |
Alarms |
Yes |
Diagnostics function |
Yes |
Diagnostics indication LED |
● Bus fault BF (red) |
Yes |
● Group error SF (red) |
Yes |
● Monitoring 24 V voltage supply ON (green) |
Yes |
Potential separation |
between backplane bus and electronics |
No |
between electronic block and PROFIBUS DP |
Yes |
between supply voltage and electronics |
No |
Isolation |
Isolation tested with |
500 V DC |
Standards, approvals, certificates |
CE mark |
Yes |
UL approval |
Yes |
Ambient conditions |
Ambient temperature during operation |
● min. |
0 °C |
● max. |
60 °C |
Dimensions |
Width |
45 mm |
Height |
119.5 mm |
Depth |
75 mm |
Weights |
Weight, approx. |
150 g |