Article number |
6ES7153-2AR04-0XA0
|
|
SIMATIC DP, ET 200M Red. Bundle Consisting of: 2x IM 153-2HF (6ES7153-2BA10-0XB0), 1x bus module in/in (6ES7195-7HD10-0XA0) |
General information |
Product type designation |
IM 153-2 HF |
Supply voltage |
permissible range, lower limit (DC) |
20.4 V |
permissible range, upper limit (DC) |
28.8 V |
Protocols |
Protocols (Ethernet) |
● TCP/IP |
No |
Potential separation |
Potential separation exists |
Yes |
Degree and class of protection |
IP degree of protection |
IP20 |
Dimensions |
Width |
40 mm |
Height |
125 mm |
Depth |
120 mm |