Article number |
6ES7153-4AA01-0XB0
|
|
SIMATIC DP, Connection ET 200M IM 153-4 PN IO for max. 12 S7-300 modules, extended functions: Isochronous real-time Communication Class 1 and 2, module replacement without PG operation without MMC, maintenance Support of new IO modules |
General information |
Product type designation |
IM 153-4 PN ST |
Vendor identification (VendorID) |
002AH |
Device identifier (DeviceID) |
0302H |
Supply voltage |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
20.4 V |
permissible range, upper limit (DC) |
28.8 V |
external protection for power supply lines (recommendation) |
In a construction with grounded reference potential, a fuse is necessary for redundant interface modules (Recommendation: 2.5 A) |
Mains buffering |
● Mains/voltage failure stored energy time |
5 ms |
Input current |
Current consumption, max. |
600 mA; with 24 V DC supply |
Inrush current, typ. |
4 A |
I²t |
0.09 A²·s |
output voltage / header |
Rated value (DC) |
5 V |
Output current |
for backplane bus (5 V DC), max. |
1.5 A |
Power loss |
Power loss, typ. |
6 W |
Address area |
Addressing volume |
● Inputs |
192 byte |
● Outputs |
192 byte |
Hardware configuration |
Number of modules per DP slave interface, max. |
12 |
Protocols |
Bus protocol/transmission protocol |
PROFINET IO |
Protocols (Ethernet) |
● TCP/IP |
No |
Redundancy mode |
● PROFINET system redundancy (S2) |
No |
Media redundancy |
— MRP |
Yes |
Interrupts/diagnostics/status information |
Diagnostics indication LED |
● LINK LED |
Yes; green LED |
● RX/TX LED |
Yes; Yellow LED |
● for module diagnostics |
Yes |
Potential separation |
Potential separation exists |
Yes |
Isolation |
Isolation tested with |
500 V DC |
Degree and class of protection |
IP degree of protection |
IP20 |
Ambient conditions |
Ambient temperature during operation |
● min. |
0 °C |
● max. |
60 °C |
Altitude during operation relating to sea level |
● Installation altitude above sea level, max. |
2 000 m |
Dimensions |
Width |
40 mm |
Height |
125 mm |
Depth |
118 mm |
Weights |
Weight, approx. |
215 g |