Article number |
6ES7154-1AA01-0AB0
|
|
SIMATIC DP, PROFIBUS DP Interface module IM 154-1 DP for ET 200 PRO incl. termination module, connection module in 6ES7194-4A.00-0AA0 order separately |
General information |
Product type designation |
IM 154-1 DP |
Vendor identification (VendorID) |
8118H |
Supply voltage |
Rated value (DC) |
24 V |
Reverse polarity protection |
Yes; against destruction |
Short-circuit protection |
Yes; over exchangeable fuses |
power supply according to NEC Class 2 required |
No |
Load voltage 2L+ |
● Rated value (DC) |
24 V |
● Reverse polarity protection |
Yes; against destruction |
Input current |
from supply voltage 1L+, max. |
200 mA |
Power loss |
Power loss, typ. |
5 W |
Address area |
Addressing volume |
● Inputs |
244 byte |
● Outputs |
244 byte |
Interfaces |
Interfaces/bus type |
PROFIBUS DP |
Interface types |
RS 485 |
● Transmission rate, max. |
12 Mbit/s |
● automatic detection of transmission rate |
Yes |
Protocols |
PROFIBUS DP |
Services |
— SYNC capability |
Yes |
— FREEZE capability |
Yes |
— Direct data exchange (slave-to-slave communication) |
Yes |
Interrupts/diagnostics/status information |
Alarms |
● Diagnostic alarm |
Yes; Parameterizable |
● Hardware interrupt |
Yes; Parameterizable |
Diagnostics indication LED |
● For load voltage monitoring |
Yes |
● Bus fault BF (red) |
Yes |
● Group error SF (red) |
Yes |
● Monitoring 24 V voltage supply ON (green) |
Yes |
Parameter |
DPV1 operation |
possible |
Swapping interrupt |
Parameterizable |
Startup if setpoint not equal to actual configuration |
Parameterizable |
Hot swapping of modules |
possible |
Potential separation |
between supply voltage and electronics |
Yes |
Isolation |
Isolation tested with |
707 V DC (type test) |
Degree and class of protection |
IP degree of protection |
IP65/67 |
Ambient conditions |
Ambient temperature during operation |
● min. |
-25 °C |
● max. |
55 °C |
Ambient temperature during storage/transportation |
● min. |
-40 °C |
● max. |
70 °C |
Dimensions |
Width |
90 mm |
Height |
130 mm |
Depth |
60 mm |
Weights |
Weight, approx. |
375 g |