Article number |
6ES7155-6AU00-0BN0
|
|
*** Spare part *** SIMATIC ET 200SP, PROFINET interface module IM 155-6PN standard, max. 32 I/O modules, incl. server module |
General information |
Product type designation |
IM 155-6 PN ST |
Firmware version |
V3.3 |
Product function |
● I&M data |
Yes; I&M0 to I&M3 |
● Module swapping during operation (hot swapping) |
Yes; Single hot swapping |
● Isochronous mode |
No |
Engineering with |
● STEP 7 TIA Portal configurable/integrated from version |
V13 SP1 |
● STEP 7 configurable/integrated from version |
V5.5 SP4 and higher |
● PROFINET from GSD version/GSD revision |
V2.3 / - |
Configuration control |
via dataset |
Yes |
Supply voltage |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
Reverse polarity protection |
Yes |
Mains buffering |
● Mains/voltage failure stored energy time |
5 ms |
Input current |
Current consumption, max. |
450 mA |
Inrush current, max. |
3.7 A |
I²t |
0.09 A²·s |
Power loss |
Power loss, typ. |
1.9 W |
Address area |
Address space per module |
● Address space per module, max. |
256 byte; per input / output |
Address space per station |
● Address space per station, max. |
512 byte; Dependent on configuration |
Hardware configuration |
Rack |
● Modules per rack, max. |
32; + 16 ET 200AL modules |
Submodules |
● Number of submodules per station, max. |
256 |
Interfaces |
Number of PROFINET interfaces |
1; 2 ports (switch) |
1. Interface |
Interface types |
● Number of ports |
2 |
● integrated switch |
Yes |
● BusAdapter (PROFINET) |
Yes; Applicable BusAdapter: BA 2x RJ45, BA 2x FC |
Protocols |
● PROFINET IO Device |
Yes |
● Open IE communication |
Yes |
● Media redundancy |
Yes; PROFINET MRP |
PROFINET IO Device |
Services |
— IRT |
Yes; with send cycles of between 250 µs and 4 ms in increments of 125 µs |
— PROFIenergy |
Yes |
— Prioritized startup |
Yes |
— Shared device |
Yes |
— Number of IO Controllers with shared device, max. |
2 |
Interface types |
RJ 45 (Ethernet) |
● Transmission procedure |
PROFINET with 100 Mbit/s full duplex (100BASE-TX) |
● 10 Mbps |
No |
● 100 Mbps |
Yes; PROFINET with 100 Mbit/s full duplex (100BASE-TX) |
● Autonegotiation |
Yes |
● Autocrossing |
Yes |
Protocols |
Redundancy mode |
● PROFINET system redundancy (S2) |
No |
Media redundancy |
— MRP |
Yes |
— MRPD |
No |
Open IE communication |
● TCP/IP |
Yes |
● SNMP |
Yes |
● LLDP |
Yes |
Interrupts/diagnostics/status information |
Status indicator |
Yes |
Alarms |
Yes |
Diagnostics function |
Yes |
Diagnostics indication LED |
● RUN LED |
Yes; green LED |
● ERROR LED |
Yes; red LED |
● MAINT LED |
Yes; Yellow LED |
● Monitoring of the supply voltage (PWR-LED) |
Yes; green PWR LED |
● Connection display LINK TX/RX |
Yes; 2x green link LEDs on BusAdapter |
Potential separation |
between backplane bus and electronics |
No |
between PROFINET and all other circuits |
Yes |
between supply and all other circuits |
Yes |
Isolation |
Isolation tested with |
707 V DC between supply voltage and electronics; 1 500 V AC between Ethernet and electronics |
Standards, approvals, certificates |
Network loading class |
2 |
Ambient conditions |
Ambient temperature during operation |
● horizontal installation, min. |
0 °C |
● horizontal installation, max. |
60 °C |
● vertical installation, min. |
0 °C |
● vertical installation, max. |
50 °C |
connection method |
ET-Connection |
● via BU/BA Send |
Yes; + 16 ET 200AL modules |
Dimensions |
Width |
50 mm |
Height |
117 mm |
Depth |
74 mm |
Weights |
Weight, approx. |
147 g; without BusAdapter |