Article number |
6ES7193-6AR00-0AA0
|
|
SIMATIC ET 200SP, BusAdapter BA 2xRJ45, 2 RJ45 sockets |
General information |
Product type designation |
BA 2x RJ45 |
Interfaces |
Number of PROFINET interfaces |
1 |
Supports protocol for PROFINET IO |
● Number of RJ45 ports |
2 |
Cable length |
— Cu conductors |
100 m |
Ambient conditions |
Ambient temperature during operation |
● horizontal installation, min. |
-30 °C |
● horizontal installation, max. |
60 °C |
● vertical installation, min. |
-30 °C |
● vertical installation, max. |
50 °C |
Altitude during operation relating to sea level |
● Installation altitude above sea level, max. |
5 000 m; restrictions for installation altitudes > 2 000 m, see ET 200SP system manual |
Dimensions |
Width |
20 mm |
Height |
69.5 mm |
Depth |
59 mm |
Weights |
Weight, approx. |
46 g |