Article number |
6ES7193-6BP00-0BA0
|
|
SIMATIC ET 200SP, BaseUnit BU15-P16+A0+2B, BU type A0, Push-in terminals, without AUX terminals, bridged to the left, WxH: 15x 117 mm |
General information |
Product type designation |
BU type A0 |
HW functional status |
From FS06 |
Supply voltage |
Rated value (DC) |
24 V |
external protection for power supply lines |
Yes; 24 V DC/10 A miniature circuit breaker with type B or C tripping characteristic |
Mains filter |
● integrated |
No |
Current carrying capacity |
For P1 and P2 bus, max. |
10 A |
For process terminals, max. |
2 A |
Hardware configuration |
Automatic encoding |
Yes |
Formation of potential groups |
● New potential group |
No |
● Potential group continued from the left |
Yes |
Slots |
● Number of slots |
1; Type A0 |
Isolation |
Isolation tested with |
707 V DC (type test) |
Ambient conditions |
Ambient temperature during operation |
● horizontal installation, min. |
-30 °C |
● horizontal installation, max. |
60 °C |
● vertical installation, min. |
-30 °C |
● vertical installation, max. |
50 °C |
Altitude during operation relating to sea level |
● Installation altitude above sea level, max. |
5 000 m; Restrictions for installation altitudes > 2 000 m, see manual |
Accessories |
Color coding labels |
● for process terminals |
CC00 to CC09 |
● for AUX terminals |
does not exist |
● for add-on terminals |
does not exist |
connection method |
Terminals |
● Terminal type |
Push-in terminal |
● system-integrated shield connection |
Yes; Optional |
● Conductor cross-section, min. |
0.14 mm²; AWG 26 |
● Conductor cross-section, max. |
2.5 mm²; AWG 14 |
● Number of process terminals to I/O module |
16; Pro slot |
● Number of terminals to AUX bus |
0 |
● Number of add-on terminals |
0 |
● Number of terminals with connection to P1 and P2 bus |
2; Pro slot |
Dimensions |
Width |
15 mm |
Height |
117 mm |
Depth |
35 mm |
Weights |
Weight, approx. |
40 g |