Article number | 6ES7212-1BB23-0XB8 | |
*** spare part *** SIMATIC S7-200 CN, CPU 222 Compact device, AC power supply 8 DI DC/6 DO relay 4 KB progr./2 KB data, PROFIBUS DP expandable this S7-200 CN product only has CE approval | ||
Power loss | ||
Power loss, typ. | 7 W | |
Digital inputs | ||
Number of digital inputs | 8 | |
Digital outputs | ||
Number of digital outputs | 6; Relays | |
Relay outputs | ||
● Number of relay outputs | 6 | |
Dimensions | ||
Width | 90 mm | |
Height | 80 mm | |
Depth | 62 mm | |
last modified: | 3/12/2024 |