Article number | 6ES7214-1BD23-0XB8 | |
*** spare part *** SIMATIC S7-200 CN, CPU 224 Compact device, AC power supply 14 DI DC/10 DO relay, 8/12 KB progr./8 KB data, PROFIBUS DP expandable this S7-200 CN product only has CE approval | ||
Power loss | ||
Power loss, typ. | 10 W | |
Digital inputs | ||
Number of digital inputs | 14 | |
Digital outputs | ||
Number of digital outputs | 10; Relays | |
Relay outputs | ||
● Number of relay outputs | 10 | |
Dimensions | ||
Width | 120.5 mm | |
Height | 80 mm | |
Depth | 62 mm | |
last modified: | 3/12/2024 |