Article number | 6ES7214-2BD23-0XB8 | |
*** spare part *** SIMATIC S7-200 CN, CPU 224XP Compact device, AC power supply 14DI DC/10DO relay, 2 AI, 1 AO, 12/16 KB progr./10 KB data, 2 PPI/user-programmable interface this S7-200 CN product only has CE approval | ||
Power loss | ||
Power loss, typ. | 11 W | |
Digital inputs | ||
Number of digital inputs | 14 | |
Digital outputs | ||
Number of digital outputs | 10; Relays | |
Relay outputs | ||
● Number of relay outputs | 10 | |
Dimensions | ||
Width | 140 mm | |
Height | 80 mm | |
Depth | 62 mm | |
last modified: | 3/12/2024 |