Article number | 6ES7216-2AD23-0XB8 | |
*** spare part *** SIMATIC S7-200 CN, CPU 226 Compact device, DC power supply 24 DI DC/16 DO DC, 16/24 KB progr./10 KB data, 2 PPI/user-programmable interface this S7-200 CN product only has CE approval | ||
Power loss | ||
Power loss, typ. | 11 W | |
Digital inputs | ||
Number of digital inputs | 24 | |
Digital outputs | ||
Number of digital outputs | 16; Transistor | |
Relay outputs | ||
● Number of relay outputs | 0 | |
Dimensions | ||
Width | 196 mm | |
Height | 80 mm | |
Depth | 62 mm | |
last modified: | 3/12/2024 |