Article number |
6ES7221-1BF22-0XA0
|
|
***Spare part*** SIMATIC S7-200, Digital input EM 221, only for S7-22X CPU, 8 DI, 24 V DC, sinking-sourcing |
Input current |
from backplane bus 5 V DC, max. |
30 mA |
Power loss |
Power loss, typ. |
2 W |
Digital inputs |
Number of digital inputs |
8 |
Source/sink input |
Yes |
Input voltage |
● Type of input voltage |
DC |
● Rated value (DC) |
24 V |
● for signal "0" |
0 to 5 V |
● for signal "1" |
+15 to +30 V |
Input current |
● for signal "1", typ. |
4 mA |
Input delay (for rated value of input voltage) |
for standard inputs |
— at "0" to "1", max. |
4.5 ms |
Cable length |
● shielded, max. |
500 m |
● unshielded, max. |
300 m |
Encoder |
Connectable encoders |
● 2-wire sensor |
Yes |
— permissible quiescent current (2-wire sensor), max. |
1 mA |
Potential separation |
Potential separation digital inputs |
● Potential separation digital inputs |
Yes; Optocoupler |
● between the channels, in groups of |
4 |
connection method |
Plug-in I/O terminals |
Yes |
Dimensions |
Width |
46 mm |
Height |
80 mm |
Depth |
62 mm |
Weights |
Weight, approx. |
150 g |