Article number |
6ES7221-1EF22-0XA0
|
|
*** spare part *** SIMATIC S7-200, digital input EM 221, isolated 8 DI, 120/230 V AC |
Input current |
from backplane bus 5 V DC, max. |
30 mA |
Power loss |
Power loss, typ. |
3 W |
Digital inputs |
Number of digital inputs |
8 |
Input characteristic curve in accordance with IEC 61131, type 1 |
Yes |
Input voltage |
● Type of input voltage |
AC |
● Rated value (AC) |
230 V; 220/230 V AC (47 Hz to 63 Hz) |
● for signal "0" |
up to 20 V AC |
● for signal "1" |
79V AC or more |
Input current |
● for signal "1", typ. |
2.5 mA |
Input delay (for rated value of input voltage) |
for standard inputs |
— at "0" to "1", max. |
15 ms |
Cable length |
● shielded, max. |
500 m |
● unshielded, max. |
300 m |
Encoder |
Connectable encoders |
● 2-wire sensor |
Yes |
— permissible quiescent current (2-wire sensor), max. |
1 mA |
Potential separation |
Potential separation digital inputs |
● Potential separation digital inputs |
Yes; Optocoupler |
● between the channels, in groups of |
1; 8 groups |
connection method |
Plug-in I/O terminals |
Yes |
Dimensions |
Width |
71.2 mm |
Height |
80 mm |
Depth |
62 mm |
Weights |
Weight, approx. |
160 g |