Article number |
6ES7221-3BD30-0XB0
|
|
SIMATIC S7-1200, Digital input SB 1221, 4 DI, 24 V DC 200 kHz, Sourcing input |
General information |
Product type designation |
SB 1221, DI 4x24 V DC 200 kHz |
Input current |
from backplane bus 5 V DC, typ. |
40 mA |
Power loss |
Power loss, typ. |
1 W |
Digital inputs |
Number of digital inputs |
4; Current-sourcing |
● in groups of |
4 |
Input voltage |
● Type of input voltage |
DC |
● Rated value (DC) |
24 V |
● for signal "0" |
(L+ minus 5.0 V DC) ... L+ (1.4 ... 0 mA) |
● for signal "1" |
0 V ... (L+ minus 10 V DC (10 ... 2.9 mA)) |
Input current |
● for signal "0", max. (permissible quiescent current) |
1.4 mA |
● for signal "1", min. |
2.9 mA |
● for signal "1", typ. |
7 mA |
Input delay (for rated value of input voltage) |
for standard inputs |
— parameterizable |
Yes; 0.1 / 0.2 / 0.4 / 0.8 / 1.6 / 3.2 / 6.4 / 10.0 / 12.8 / 20.0 μs; 0.05 / 0.1 / 0.2 / 0.4 / 0.8 / 1.6 / 3.2 / 6.4 / 10.0 / 12.8 / 20.0 ms |
for interrupt inputs |
— parameterizable |
Yes |
for technological functions |
— parameterizable |
Yes |
Cable length |
● shielded, max. |
50 m; shielded, twisted pair |
Interrupts/diagnostics/status information |
Diagnostics indication LED |
● for status of the inputs |
Yes |
Standards, approvals, certificates |
CE mark |
Yes |
CSA approval |
Yes |
UL approval |
Yes |
cULus |
Yes |
FM approval |
Yes |
RCM (formerly C-TICK) |
Yes |
KC approval |
Yes |
Marine approval |
Yes |
Ambient conditions |
Free fall |
● Fall height, max. |
0.3 m; five times, in product package |
Ambient temperature during operation |
● min. |
-20 °C |
● max. |
60 °C |
● horizontal installation, min. |
-20 °C |
● horizontal installation, max. |
60 °C |
● vertical installation, min. |
-20 °C |
● vertical installation, max. |
50 °C |
Ambient temperature during storage/transportation |
● min. |
-40 °C |
● max. |
70 °C |
Air pressure acc. to IEC 60068-2-13 |
● Storage/transport, min. |
660 hPa |
● Storage/transport, max. |
1 080 hPa |
Relative humidity |
● Operation at 25 ℃ without condensation, max. |
95 % |
Mechanics/material |
Enclosure material (front) |
|
● Plastic |
Yes |
Dimensions |
Width |
38 mm |
Height |
62 mm |
Depth |
21 mm |
Weights |
Weight, approx. |
35 g |