Article number |
6ES7222-1BD30-0XB0
|
|
SIMATIC S7-1200, Digital output SB 1222, 4 DQ, 24 V DC 200 kHz |
General information |
Product type designation |
SB 1222, DQ 4x24 V DC 200 kHz |
Input current |
from backplane bus 5 V DC, typ. |
35 mA |
Power loss |
Power loss, typ. |
0.5 W |
Digital outputs |
Number of digital outputs |
4; MOSFET, solid-state (current-sinking/current-sourcing) |
● in groups of |
4 |
Short-circuit protection |
No |
Switching capacity of the outputs |
● with resistive load, max. |
0.1 A |
Load resistance range |
● upper limit |
11 Ω |
Output voltage |
● Rated value (DC) |
24 V |
● for signal "0", max. |
1 V; with 10 kOhm load |
● for signal "1", min. |
L+ (-1.5 V) |
Output current |
● for signal "1" permissible range, max. |
0.1 A |
Cable length |
● shielded, max. |
50 m |
Interrupts/diagnostics/status information |
Diagnostics indication LED |
● for status of the outputs |
Yes |
Standards, approvals, certificates |
CE mark |
Yes |
CSA approval |
Yes |
UL approval |
Yes |
cULus |
Yes |
FM approval |
Yes |
RCM (formerly C-TICK) |
Yes |
KC approval |
Yes |
Marine approval |
Yes |
Ambient conditions |
Free fall |
● Fall height, max. |
0.3 m; five times, in product package |
Ambient temperature during operation |
● min. |
-20 °C |
● max. |
60 °C |
● horizontal installation, min. |
-20 °C |
● horizontal installation, max. |
60 °C |
● vertical installation, min. |
-20 °C |
● vertical installation, max. |
50 °C |
Ambient temperature during storage/transportation |
● min. |
-40 °C |
● max. |
70 °C |
Air pressure acc. to IEC 60068-2-13 |
● Storage/transport, min. |
660 hPa |
● Storage/transport, max. |
1 080 hPa |
Relative humidity |
● Operation at 25 ℃ without condensation, max. |
95 % |
Mechanics/material |
Enclosure material (front) |
|
● Plastic |
Yes |
Dimensions |
Width |
38 mm |
Height |
62 mm |
Depth |
21 mm |
Weights |
Weight, approx. |
35 g |