Article number |
6ES7222-1BF32-0XB0
|
|
SIMATIC S7-1200, Digital output SM 1222, 8 DO, 24 V DC, transistor 0.5 A |
General information |
Product type designation |
SM 1222, DQ 8x24 V DC/0.5 A |
Supply voltage |
permissible range, lower limit (DC) |
20.4 V |
permissible range, upper limit (DC) |
28.8 V |
Input current |
from backplane bus 5 V DC, max. |
120 mA |
Power loss |
Power loss, typ. |
1.5 W |
Digital outputs |
Number of digital outputs |
8 |
● in groups of |
1 |
Short-circuit protection |
No; to be provided externally |
Limitation of inductive shutdown voltage to |
typ. (L+) -48 V |
Switching capacity of the outputs |
● with resistive load, max. |
0.5 A |
● on lamp load, max. |
5 W |
Output voltage |
● Rated value (DC) |
24 V |
● for signal "0", max. |
0.1 V; with 10 kOhm load |
● for signal "1", min. |
20 V DC |
Output current |
● for signal "1" rated value |
0.5 A |
● for signal "0" residual current, max. |
10 µA |
Output delay with resistive load |
● "0" to "1", max. |
50 µs |
● "1" to "0", max. |
200 µs |
Total current of the outputs (per group) |
horizontal installation |
— up to 50 °C, max. |
4 A; Current per mass |
Cable length |
● shielded, max. |
500 m |
● unshielded, max. |
150 m |
Interrupts/diagnostics/status information |
Alarms |
● Diagnostic alarm |
Yes |
Diagnostics indication LED |
● for status of the outputs |
Yes |
Potential separation |
Potential separation digital outputs |
● between the channels, in groups of |
1 |
● between the channels and backplane bus |
500 V AC |
Degree and class of protection |
IP degree of protection |
IP20 |
Standards, approvals, certificates |
CE mark |
Yes |
CSA approval |
Yes |
UL approval |
Yes |
cULus |
Yes |
FM approval |
Yes |
RCM (formerly C-TICK) |
Yes |
KC approval |
Yes |
Marine approval |
Yes |
Ambient conditions |
Free fall |
● Fall height, max. |
0.3 m; five times, in product package |
Ambient temperature during operation |
● min. |
-20 °C |
● max. |
60 °C |
● horizontal installation, min. |
-20 °C |
● horizontal installation, max. |
60 °C |
● vertical installation, min. |
-20 °C |
● vertical installation, max. |
50 °C |
● permissible temperature change |
5°C to 55°C, 3°C / minute |
Ambient temperature during storage/transportation |
● min. |
-40 °C |
● max. |
70 °C |
Air pressure acc. to IEC 60068-2-13 |
● Storage/transport, min. |
660 hPa |
● Storage/transport, max. |
1 080 hPa |
Relative humidity |
● Operation at 25 ℃ without condensation, max. |
95 % |
connection method |
required front connector |
Yes |
Mechanics/material |
Enclosure material (front) |
|
● Plastic |
Yes |
Dimensions |
Width |
45 mm |
Height |
100 mm |
Depth |
75 mm |
Weights |
Weight, approx. |
180 g |