Article number |
6ES7222-1HD22-0XA0
|
|
*** spare part *** SIMATIC S7-200, digital output EM 222, only for S7-22X CPU, 4 DQ (relay); 10 A, 5-30 V DC or 5-250 V AC |
Supply voltage |
Load voltage L+ |
● Rated value (DC) |
24 V |
● permissible range, lower limit (DC) |
12 V |
● permissible range, upper limit (DC) |
30 V |
Load voltage L1 |
● Rated value (AC) |
24 V; 24V AC to 230V AC |
● permissible range, lower limit (AC) |
12 V |
● permissible range, upper limit (AC) |
250 V |
Input current |
from backplane bus 5 V DC, max. |
30 mA |
Digital outputs |
● from load voltage L+, max. |
80 mA; 20 mA per switched output |
Power loss |
Power loss, typ. |
4 W |
Digital outputs |
Number of digital outputs |
4; Relays |
Short-circuit protection |
No |
Limitation of inductive shutdown voltage to |
to be provided externally (see manual package "Setting up an S7-200") |
Output current |
● for signal "1" rated value |
10 A |
● for signal "1" permissible range for 0 to 55 °C, max. |
10 A |
● for signal "0" residual current, max. |
0 mA |
Total current of the outputs (per group) |
all mounting positions |
— up to 40 °C, max. |
40 A |
— Current per conductor/group, max. |
10 A |
horizontal installation |
— up to 55 °C, max. |
20 A |
Relay outputs |
● Number of operating cycles, max. |
30 000 000; mechanically 30 million, at rated load voltage 30,000 |
Switching capacity of contacts |
— with inductive load, max. |
3 A; 2 A (DC), 3 A (AC) |
— on lamp load, max. |
1 000 W; 100/1 000 W (DC/AC) |
— with resistive load, max. |
10 A |
Cable length |
● shielded, max. |
500 m |
● unshielded, max. |
150 m |
Potential separation |
Potential separation digital outputs |
● Potential separation digital outputs |
Yes; Relays |
● between the channels, in groups of |
1; 4 groups |
connection method |
Plug-in I/O terminals |
Yes |
Dimensions |
Width |
45 mm |
Height |
80 mm |
Depth |
62 mm |
Weights |
Weight, approx. |
150 g |