Article number | 6ES7222-1HF22-0XA8 | |
*** spare part *** SIMATIC S7-200 CN, digital output EM 222, only for S7-22X CPU, 8 DO (relay outputs), 2 A this S7-200 CN product only has CE approval | ||
Power loss | ||
Power loss, typ. | 2 W | |
Digital outputs | ||
Number of digital outputs | 8; Relays | |
Short-circuit protection | No | |
Output current | ||
● for signal "1" rated value | 2 A | |
Dimensions | ||
Width | 45 mm | |
Height | 80 mm | |
Depth | 62 mm | |
last modified: | 3/12/2024 |