Article number |
6ES7223-1BL22-0XA0
|
|
***Spare part*** SIMATIC S7-200, Digital I/O EM 223, only for S7-22X CPU, 16 DI 24 V DC, Sink/Source, 16DO 24 V DC; 0.75 A/channel,source |
Supply voltage |
Load voltage L+ |
● Rated value (DC) |
24 V |
● permissible range, lower limit (DC) |
20.4 V |
● permissible range, upper limit (DC) |
28.8 V |
Input current |
from backplane bus 5 V DC, max. |
160 mA |
Power loss |
Power loss, typ. |
6 W |
Digital inputs |
Number of digital inputs |
16 |
Input voltage |
● Type of input voltage |
DC |
● Rated value (DC) |
24 V |
● for signal "0" |
0 to 5 V |
● for signal "1" |
15 V DC to 30 V DC |
Input current |
● for signal "1", typ. |
4 mA |
Input delay (for rated value of input voltage) |
for standard inputs |
— at "0" to "1", max. |
4.5 ms |
Digital outputs |
Number of digital outputs |
16 |
Short-circuit protection |
No |
Limitation of inductive shutdown voltage to |
L+ (-48 V) |
Output voltage |
● for signal "0", max. |
0.1 V |
● for signal "1", min. |
20 V |
Output current |
● for signal "1" rated value |
750 mA |
Total current of the outputs (per group) |
all mounting positions |
— Current per conductor/group, max. |
3 A; 3 / 3 / 6 |
Relay outputs |
Switching capacity of contacts |
— with inductive load, max. |
0.75 A; each output |
— on lamp load, max. |
5 W |
— with resistive load, max. |
0.75 A; each output |
Cable length |
● shielded, max. |
500 m |
● unshielded, max. |
150 m |
Encoder |
Connectable encoders |
● 2-wire sensor |
Yes |
— permissible quiescent current (2-wire sensor), max. |
1 mA |
Potential separation |
Potential separation digital inputs |
● Potential separation digital inputs |
Yes; Optocoupler |
● between the channels, in groups of |
4 |
Potential separation digital outputs |
● Potential separation digital outputs |
Yes; Optocoupler |
● between the channels, in groups of |
4; 4 / 4 / 8 |
Isolation |
Isolation tested with |
500 V AC |
connection method |
Plug-in I/O terminals |
Yes |
Dimensions |
Width |
137.5 mm |
Height |
80 mm |
Depth |
62 mm |
Weights |
Weight, approx. |
360 g |