Article number | 6ES7223-1PH22-0XA8 | |
*** spare part *** SIMATIC S7-200 CN, Digital I/O EM 223, only for S7-22X CPU, 8 DI 24 V DC, sink/source, 8 DO relay, 2 A/channel this S7-200 CN product only has CE approval | ||
Power loss | ||
Power loss, typ. | 3 W | |
Digital inputs | ||
Number of digital inputs | 8 | |
Input voltage | ||
● Type of input voltage | DC | |
Input current | ||
● for signal "1", typ. | 4 mA | |
Digital outputs | ||
Number of digital outputs | 8; Relays | |
Short-circuit protection | No | |
Output current | ||
● for signal "1" rated value | 2 000 mA | |
Dimensions | ||
Width | 71.2 mm | |
Height | 80 mm | |
Depth | 62 mm | |
last modified: | 3/12/2024 |