Article number |
6ES7223-1PH32-0XB0
|
|
SIMATIC S7-1200, Digital I/O SM 1223, 8 DI/8 DO, 8 DI 24 V DC, Sink/Source, 8 DO, relay 2 A |
General information |
Product type designation |
SM 1223, DI 8x24 V DC, DQ 8x relay |
Supply voltage |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
20.4 V |
permissible range, upper limit (DC) |
28.8 V |
Input current |
from backplane bus 5 V DC, max. |
145 mA |
Digital inputs |
● from load voltage L+ (without load), max. |
4 mA/input 11 mA/relay |
output voltage / header |
supply voltage of the transmitters / header |
● present |
Yes |
Power loss |
Power loss, typ. |
5.5 W |
Digital inputs |
Number of digital inputs |
8 |
● in groups of |
2 |
Input characteristic curve in accordance with IEC 61131, type 1 |
Yes |
Number of simultaneously controllable inputs |
all mounting positions |
— up to 40 °C, max. |
8 |
horizontal installation |
— up to 40 °C, max. |
8 |
— up to 50 °C, max. |
8 |
vertical installation |
— up to 40 °C, max. |
8 |
Input voltage |
● Type of input voltage |
DC |
● Rated value (DC) |
24 V |
● for signal "0" |
5 V DC at 1 mA |
● for signal "1" |
15 V DC at 2.5 mA |
Input current |
● for signal "0", max. (permissible quiescent current) |
1 mA |
● for signal "1", min. |
2.5 mA |
● for signal "1", typ. |
4 mA |
Input delay (for rated value of input voltage) |
for standard inputs |
— parameterizable |
Yes; 0.2 ms, 0.4 ms, 0.8 ms, 1.6 ms, 3.2 ms, 6.4 ms and 12.8 ms, selectable in groups of four |
for interrupt inputs |
— parameterizable |
Yes |
Cable length |
● shielded, max. |
500 m |
● unshielded, max. |
300 m |
Digital outputs |
Number of digital outputs |
8 |
● in groups of |
2 |
Short-circuit protection |
No; to be provided externally |
Switching capacity of the outputs |
● with resistive load, max. |
2 A |
● on lamp load, max. |
30 W with DC, 200 W with AC |
Output voltage |
● Rated value (DC) |
5 V DC to 30 V DC |
● Rated value (AC) |
5 V AC to 250 V AC |
Output current |
● for signal "1" rated value |
2 A |
● for signal "1" permissible range, max. |
2 A |
Output delay with resistive load |
● "0" to "1", max. |
10 ms |
● "1" to "0", max. |
10 ms |
Total current of the outputs (per group) |
horizontal installation |
— up to 50 °C, max. |
10 A; Current per mass |
Relay outputs |
● Number of relay outputs |
8 |
● Rated supply voltage of relay coil L+ (DC) |
24 V |
● Number of operating cycles, max. |
mechanically 10 million, at rated load voltage 100 000 |
Switching capacity of contacts |
— with inductive load, max. |
2 A |
— on lamp load, max. |
30 W with DC, 200 W with AC |
— with resistive load, max. |
2 A |
Cable length |
● shielded, max. |
500 m |
● unshielded, max. |
150 m |
Interrupts/diagnostics/status information |
Alarms |
● Diagnostic alarm |
Yes |
Diagnostics indication LED |
● for status of the inputs |
Yes |
● for status of the outputs |
Yes |
Potential separation |
Potential separation digital inputs |
● between the channels, in groups of |
2 |
Potential separation digital outputs |
● between the channels |
Relays |
● between the channels, in groups of |
2 |
● between the channels and backplane bus |
1 500 V AC for 1 minute |
Permissible potential difference |
between different circuits |
750 V AC for 1 minute |
Degree and class of protection |
IP degree of protection |
IP20 |
Standards, approvals, certificates |
CE mark |
Yes |
CSA approval |
Yes |
UL approval |
Yes |
cULus |
Yes |
FM approval |
Yes |
RCM (formerly C-TICK) |
Yes |
KC approval |
Yes |
Marine approval |
Yes |
Ambient conditions |
Free fall |
● Fall height, max. |
0.3 m; five times, in product package |
Ambient temperature during operation |
● min. |
-20 °C |
● max. |
60 °C |
● horizontal installation, min. |
-20 °C |
● horizontal installation, max. |
60 °C |
● vertical installation, min. |
-20 °C |
● vertical installation, max. |
50 °C |
● permissible temperature change |
5°C to 55°C, 3°C / minute |
Ambient temperature during storage/transportation |
● min. |
-40 °C |
● max. |
70 °C |
Air pressure acc. to IEC 60068-2-13 |
● Storage/transport, min. |
660 hPa |
● Storage/transport, max. |
1 080 hPa |
Relative humidity |
● Operation at 25 ℃ without condensation, max. |
95 % |
connection method |
required front connector |
Yes |
Mechanics/material |
Enclosure material (front) |
|
● Plastic |
Yes |
Dimensions |
Width |
45 mm |
Height |
100 mm |
Depth |
75 mm |
Weights |
Weight, approx. |
230 g |