Article number | 6ES7231-7PB22-0XA8 | |
*** spare part *** SIMATIC S7-200 CN analog input EM 231, only for S7-22X CPU, 2 AI, Pt100/200/500/1000/10000, NI100/120/1000, CU10, Resistance 150/300/600 ohm, 15 bit+sign this S7-200 CN product only has CE approval | ||
Power loss | ||
Power loss, typ. | 1.8 W; Sensor: 1 mW | |
Analog inputs | ||
Number of analog inputs | 2 | |
Input ranges | ||
● Voltage | No | |
● Current | No | |
● Thermocouple | No | |
● Resistance thermometer | Yes | |
● Resistance | Yes | |
Analog value generation for the inputs | ||
Integration and conversion time/resolution per channel | ||
● Resolution with overrange (bit including sign), max. | 16 bit; Temperature 0.1 °C / 0.1 °F | |
Dimensions | ||
Width | 71.2 mm | |
Height | 80 mm | |
Depth | 62 mm | |
last modified: | 4/10/2024 |