Article number |
6ES7232-0HB22-0XA0
|
|
***Spare part*** SIMATIC S7-200, Analog output EM 232, only for S7-22X CPU, 2 AO, +/-10 V DC, 12 bit converter |
Input current |
from external supply (24 V DC), max. |
70 mA |
from backplane bus 5 V DC, max. |
20 mA |
Power loss |
Power loss, typ. |
2 W |
Analog outputs |
Number of analog outputs |
2 |
Output ranges, voltage |
● -10 V to +10 V |
Yes |
Output ranges, current |
● 4 mA to 20 mA |
Yes |
Load impedance (in rated range of output) |
● with voltage outputs, min. |
5 kΩ |
● with current outputs, max. |
0.5 kΩ |
Analog value generation for the outputs |
Integration and conversion time/resolution per channel |
● Resolution with overrange (bit including sign), max. |
12 bit; U / 12 bit, I / 11 bit |
Settling time |
● for voltage output |
100 µs |
● for current output |
2 ms |
Displayable conversion value range |
● bipolar signals |
-32 000 to +32 000 |
● unipolar signals |
0 to 32 000
|
Errors/accuracies |
Operational error limit in overall temperature range |
● Voltage, relative to output range, (+/-) |
2 % |
● Current, relative to output range, (+/-) |
2 % |
Basic error limit (operational limit at 25 °C) |
● Voltage, relative to output range, (+/-) |
0.5 % |
● Current, relative to output range, (+/-) |
0.5 % |
Potential separation |
Potential separation analog outputs |
● Potential separation analog outputs |
No |
connection method |
Plug-in I/O terminals |
No |
Dimensions |
Width |
46 mm |
Height |
80 mm |
Depth |
62 mm |
Weights |
Weight, approx. |
148 g |