Article number | 6ES7232-0HB22-0XA8 | |
*** spare part *** SIMATIC S7-200 CN analog output EM 232, only for S7-22X CPU, 2 AO, +/-10 V DC, 12 bit converter this S7-200 CN product only has CE approval | ||
Power loss | ||
Power loss, typ. | 2 W | |
Analog outputs | ||
Number of analog outputs | 2 | |
Analog value generation for the outputs | ||
Integration and conversion time/resolution per channel | ||
● Resolution with overrange (bit including sign), max. | 12 bit; U / 12 bit, I / 11 bit | |
Dimensions | ||
Width | 46 mm | |
Height | 80 mm | |
Depth | 62 mm | |
last modified: | 3/12/2024 |