Article number |
6ES7235-0KD22-0XA8
|
|
*** spare part *** SIMATIC S7-200 CN, analog I/O EM 235, only for S7-22X CPU, 4 AI, +/-10 V DC; 1 AO, +/-10 V DC 12 bit converter this S7-200 CN product only has CE approval |
Power loss |
Power loss, typ. |
2 W |
Analog inputs |
Number of analog inputs |
4; Difference |
Input ranges |
● Voltage |
Yes |
● Current |
Yes |
● Thermocouple |
No |
● Resistance thermometer |
No |
● Resistance |
No |
Analog outputs |
Number of analog outputs |
1 |
Analog value generation for the inputs |
Integration and conversion time/resolution per channel |
● Resolution with overrange (bit including sign), max. |
12 bit |
Analog value generation for the outputs |
Integration and conversion time/resolution per channel |
● Resolution with overrange (bit including sign), max. |
11 bit |
Dimensions |
Width |
71.2 mm |
Height |
80 mm |
Depth |
62 mm |