Article number |
6ES7253-1AA22-0XA0
|
|
*** spare part *** SIMATIC S7-200, EM253 positioning expansion module, 200 kHz, for controlling stepper motors or servo drives, open-loop control, programming via Micro/WIN |
Supply voltage |
permissible range, lower limit (DC) |
11 V |
permissible range, upper limit (DC) |
30 V |
Input current |
from supply voltage L+, max. |
300 mA; from 12 V DC, 130 mA from 24 V DC |
from backplane bus 5 V DC, max. |
190 mA |
Power loss |
Power loss, typ. |
2.5 W |
Hardware configuration |
Number of modules per CPU |
max. 5 with CPU 226/226XM, max. 3 with CPU 224, max. 1 with CPU 222 |
Digital inputs |
Number of digital inputs |
5; P-reading |
Functions |
Stop (STP), reference point switch (RPS), upper limit switch (LMT+), lower limit switch (LMT-), zero point (ZP) |
Input characteristic curve in accordance with IEC 61131, type 1 |
Yes |
Input voltage |
● Rated value (DC) |
24 V |
● for signal "0" |
STP, RPS, LMT+, LMT- DC 5 V; ZP DC 1 V |
● for signal "1" |
STP, RPS, LMT+, LMT- DC 15 V; ZP DC 3 V |
Input delay (for rated value of input voltage) |
for standard inputs |
— parameterizable |
Yes; STP, RPS, LMT+, LMT- 0.2 to 12.8 ms; ZP min 2 µs |
Cable length |
● shielded, max. |
100 m; STP, RPS, LMT+, LMT- 100 m, ZP 10 m |
● unshielded, max. |
30 m; STP, RPS, LMT+, LMT- 30 m, ZP not recommended |
Encoder |
Connectable encoders |
● 2-wire sensor |
Yes |
— permissible quiescent current (2-wire sensor), max. |
1 mA |
Drive interface |
Number of drive interfaces |
4; optionally RS 422 / 485 or 5 V DC |
Stepper drive |
● Differential output voltage, min. |
2.8 V; RL = 200 ohms |
● Output current, max. |
50 mA |
● Pulse frequency |
200 kHz |
● Cable length, shielded, max. |
10 m |
Potential separation |
Potential separation digital inputs |
● between the channels |
Yes |
● between the channels, in groups of |
1 (STP, RPS, ZP), 2 (LMT-, LMT+) |
Permissible potential difference |
between different circuits |
500 V AC |
Dimensions |
Width |
71.2 mm |
Height |
80 mm |
Depth |
62 mm |
Weights |
Weight, approx. |
190 g |