Article number |
6ES7288-2DR16-0AA0
|
|
SIMATIC S7-200 SMART, Digital I/O SM DR16, 8DI/8DO, 8 DI 24 V DC, Sink/Source, 8 DO, relay 2 A |
General information |
Product type designation |
SM DR16, DI 8x24 V DC, DQ 8x relay/2 A |
Supply voltage |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
20.4 V |
permissible range, upper limit (DC) |
28.8 V |
Input current |
Current consumption, typ. |
80 mA; Current for 24 V DC input power |
from backplane bus 5 V DC, typ. |
115 mA; For 5 V DC from CPU module |
Digital inputs |
Number of digital inputs |
8 |
● in groups of |
2 |
Parallel switching of inputs |
Yes |
Input characteristic curve in accordance with IEC 61131, type 1 |
Yes |
Number of simultaneously controllable inputs |
horizontal installation |
— up to 50 °C, max. |
8 |
vertical installation |
— up to 40 °C, max. |
8 |
Input voltage |
● Type of input voltage |
DC |
● Rated value (DC) |
24 V |
● for signal "0" |
< 5 V DC |
● for signal "1" |
+15 to +30 V |
Input current |
● for signal "0", max. (permissible quiescent current) |
1 mA |
● for signal "1", min. |
2.5 mA |
● for signal "1", max. |
5 mA |
● for signal "1", typ. |
4 mA |
Input delay (for rated value of input voltage) |
for standard inputs |
— at "0" to "1", max. |
200 µs |
— at "1" to "0", max. |
200 µs |
Cable length |
● shielded, max. |
500 m |
● unshielded, max. |
300 m |
Digital outputs |
Number of digital outputs |
8 |
Short-circuit protection |
No |
Output current |
● for signal "1" rated value |
2 A |
Output delay with resistive load |
● "0" to "1", max. |
10 ms |
● "1" to "0", max. |
10 ms |
Parallel switching of two outputs |
● for logic links |
No |
● for uprating |
No |
● for redundant control of a load |
No |
Relay outputs |
● Number of relay outputs |
8 |
● Rated supply voltage of relay coil L+ (DC) |
24 V |
— Reverse polarity protection |
Yes |
● Current consumption of relays (coil current of all relays), max. |
80 mA |
Switching capacity of contacts |
— with inductive load, max. |
2 A |
— on lamp load, max. |
30 W; 30 W with DC, 200 W with AC |
— with resistive load, up to 50 °C, max. |
2 A |
— with resistive load, up to 60 °C, max. |
2 A |
— with resistive load, max. |
2 A |
— Thermal continuous current, max. |
2 A |
Cable length |
● shielded, max. |
500 m |
● unshielded, max. |
150 m |
Interrupts/diagnostics/status information |
Diagnostics indication LED |
● for status of the inputs |
Yes |
● for status of the outputs |
Yes |
Potential separation |
Potential separation digital inputs |
● between the channels |
Yes; Optocoupler |
Potential separation digital outputs |
● between the channels |
Yes; Relay, dry contact |
Isolation |
Isolation tested with |
500 V AC for 1 minute for input isolation; 1500 V AC for 1 minute for output isolation |
EMC |
Interference immunity against discharge of static electricity |
● Interference immunity against discharge of static electricity acc. to IEC 61000-4-2 |
Yes; ±4 kV contact discharge (to IEC 801-2/IEC 1000-4-2; ESD), ±8 kV air discharge (to IEC 801-2/IEC 1000-4-2; ESD) |
— Test voltage at air discharge |
8 kV |
— Test voltage at contact discharge |
4 kV |
Interference immunity against high-frequency electromagnetic fields |
● Interference immunity against high-frequency radiation acc. to IEC 61000-4-3 |
Yes |
— Frequency range of the RF radiation |
80 to 1000 MHz, 10 V/m, 1.4 to 2.0 GHz, 3 V/m, 2.0 to 2.7 GHz, 1 V/m(In the range of 87 MHz to 187 MHz, 174 MHz to 230 MHz and 470 MHz to 790 MHz: 3V/m ) |
Interference immunity to cable-borne interference |
● Interference immunity on supply lines acc. to IEC 61000-4-4 |
Yes; 2 kV acc. to IEC 61000-4-4, burst |
● Interference immunity on signal cables acc. to IEC 61000-4-4 |
Yes; ±2 kV acc. to IEC 61000-4-4, Burst |
Interference immunity against voltage surge |
● Interference immunity on supply lines acc. to IEC 61000-4-5 |
Yes; With upstream protective element |
● asymmetric interference |
|
— Test voltage on supply cables |
2 kV |
— Test voltage on signal cables >30m |
2 kV |
Interference immunity against conducted variable disturbance induced by high-frequency fields |
● Interference immunity against high frequency current feed acc. to IEC 61000-4-6 |
Yes |
● Interference immunity against high-frequency radiation acc. to IEC 61000-4-6 |
Yes; 10 V/m, with 80% amplitude modulation at 1 kHz |
— Test voltage at 80% amplitude modulation with 1kHz in the range 9 kHz to 80 MHz |
10 V |
Emission of radio interference acc. to EN 55 011 |
● Emission of radio interference |
Interference emission to EN 50081-2, testing to EN 55011, Class A, Group 1 |
● Limit class A, for use in industrial areas |
Yes |
Degree and class of protection |
IP degree of protection |
IP20 |
Standards, approvals, certificates |
CE mark |
Yes |
Ambient conditions |
Relative humidity |
● Operation at 25 ℃ without condensation, max. |
95 % |
Dimensions |
Width |
45 mm |
Height |
100 mm |
Depth |
81 mm |
Weights |
Weight, approx. |
201.9 g |