Article number |
6ES7288-3AQ02-0AA0
|
|
SIMATIC S7-200 SMART, Analog output SM AQ02, 2 AO, +/-10 V, 11 bit resolution, or 4-20 mA, 10 bit resolution |
General information |
Product type designation |
SM AQ02, AQ 2x11 bit |
CiR - Configuration in RUN |
Reparameterization possible in RUN |
No |
Supply voltage |
Type of supply voltage |
DC |
Rated value (DC) |
24 V; -15 / +20 % |
permissible range, lower limit (DC) |
20.4 V |
permissible range, upper limit (DC) |
28.8 V |
Input current |
Current consumption, typ. |
50 mA |
from backplane bus 5 V DC, typ. |
80 mA |
Power loss |
Power loss, typ. |
1.5 W |
Analog inputs |
Number of analog inputs |
0 |
Analog outputs |
Number of analog outputs |
2; Current or voltage |
Output ranges, voltage |
● -10 V to +10 V |
Yes |
Output ranges, current |
● 0 to 20 mA |
Yes |
Load impedance (in rated range of output) |
● with voltage outputs, min. |
1 kΩ |
● with current outputs, max. |
500 Ω |
Analog value generation for the outputs |
Integration and conversion time/resolution per channel |
● Resolution with overrange (bit including sign), max. |
11 bit |
● Resolution in isochronous mode (including overrange) |
voltage mode: 10 bit + sign bit, current mode: 10 bit |
Interrupts/diagnostics/status information |
Diagnostics function |
Yes |
Diagnoses |
● Monitoring the supply voltage |
Yes |
● Wire-break |
Yes |
● Short-circuit |
Yes |
Diagnostics indication LED |
● for status of the outputs |
Yes |
Degree and class of protection |
IP degree of protection |
IP20 |
Standards, approvals, certificates |
CE mark |
Yes |
Dimensions |
Width |
45 mm |
Height |
100 mm |
Depth |
81 mm |
Weights |
Weight, approx. |
147.1 g |