Article number |
6ES7288-3AR02-0AA0
|
|
SIMATIC S7-200 SMART, Analog input SM AR02 RTD, 2x AI RTD modules |
General information |
Product type designation |
SM AR02, AI RTD 2x16 bit |
CiR - Configuration in RUN |
Reparameterization possible in RUN |
No |
Supply voltage |
Type of supply voltage |
DC |
Rated value (DC) |
24 V; -15 / +20 % |
Input current |
Current consumption, typ. |
40 mA |
from backplane bus 5 V DC, typ. |
80 mA |
Power loss |
Power loss, typ. |
1.5 W |
Analog inputs |
Number of analog inputs |
2; Resistance thermometer |
permissible input voltage for voltage input (destruction limit), max. |
30 V |
Technical unit for temperature measurement adjustable |
Yes; Degrees Celsius/degrees Fahrenheit |
Input ranges |
● Voltage |
No |
● Current |
No |
● Thermocouple |
No |
● Resistance thermometer |
Yes; Resistance-type transmitter: Pt10, Pt50, Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni200, Ni500, Ni1000, Cu10, Cu50, Cu100, LG-Ni1000 |
● Resistance |
Yes; 48 Ω,150 Ω, 300 Ω, 600 Ω, 3 000 Ω, |
Input ranges (rated values), resistance thermometer |
● Cu 10 |
Yes |
— Input resistance (Cu 10) |
10 Ω |
● Ni 100 |
Yes |
— Input resistance (Ni 100) |
100 Ω |
● Ni 1000 |
Yes |
— Input resistance (Ni 1000) |
1 000 Ω |
● LG-Ni 1000 |
Yes |
— Input resistance (LG-Ni 1000) |
1 000 Ω |
● Ni 120 |
Yes |
— Input resistance (Ni 120) |
120 Ω |
● Ni 200 |
Yes |
— Input resistance (Ni 200) |
200 Ω |
● Ni 500 |
Yes |
— Input resistance (Ni 500) |
500 Ω |
● Pt 100 |
Yes |
— Input resistance (Pt 100) |
100 Ω |
● Pt 1000 |
Yes |
— Input resistance (Pt 1000) |
1 000 Ω |
● Pt 200 |
Yes |
— Input resistance (Pt 200) |
200 Ω |
● Pt 500 |
Yes |
— Input resistance (Pt 500) |
500 Ω |
Input ranges (rated values), resistors |
● 0 to 48 ohms |
Yes |
● 0 to 150 ohms |
Yes |
● 0 to 300 ohms |
Yes |
● 0 to 600 ohms |
Yes |
● 0 to 3000 ohms |
Yes |
Analog outputs |
Number of analog outputs |
0 |
Analog value generation for the inputs |
conversion method / at the analog input |
Sigma Delta |
Integration and conversion time/resolution per channel |
● Resolution with overrange (bit including sign), max. |
15 bit; at 150, 300, 600 und 3 000 ohms; otherwise 15 bits + sign |
● Integration time, parameterizable |
Yes; 10/ 16.67/ 20/ 100 ms |
● Interference voltage suppression for interference frequency f1 in Hz |
10 / 50 / 60 / 400 Hz |
Smoothing of measured values |
● parameterizable |
Yes; In four stages by means of digital filtering |
● Step: None |
Yes; 1x |
● Step: low |
Yes; 4x |
● Step: Medium |
Yes; 16x |
● Step: High |
Yes; 32x |
Degree and class of protection |
IP degree of protection |
IP20 |
Standards, approvals, certificates |
CE mark |
Yes |
Dimensions |
Width |
45 mm |
Height |
100 mm |
Depth |
81 mm |
Weights |
Weight, approx. |
148.7 g |