Article number |
6ES7288-3AT04-0AA0
|
|
SIMATIC S7-200 SMART, Analog input SM AI04, 4 AI, 4xAI thermocouples |
General information |
Product type designation |
SM AT04, AI TC 4x16 bit |
Supply voltage |
Type of supply voltage |
DC |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
20.4 V |
permissible range, upper limit (DC) |
28.8 V |
Reverse polarity protection |
Yes |
Input current |
Current consumption, typ. |
30 mA; Current consumption of 24 V DC user power |
Current consumption, max. |
40 mA; at 20.4 V DC and max. load |
from backplane bus 5 V DC, typ. |
70 mA; For 5 V DC from CPU module |
from backplane bus 5 V DC, max. |
80 mA |
Power loss |
Power loss, typ. |
1.5 W |
Analog inputs |
Number of analog inputs |
4 |
Input ranges |
● Voltage |
No |
● Current |
No |
● Thermocouple |
Yes |
● Resistance thermometer |
No |
● Resistance |
No |
Analog outputs |
Number of analog outputs |
0 |
Analog value generation for the inputs |
Integration and conversion time/resolution per channel |
● Resolution with overrange (bit including sign), max. |
16 bit |
Dimensions |
Width |
45 mm |
Height |
100 mm |
Depth |
81 mm |
Weights |
Weight, approx. |
125 g |