Article number |
6ES7288-5AQ01-0AA0
|
|
SIMATIC S7-200 SMART, Analog output SB AQ01, 1 AO, +/-10 V DC (12 bit resol.) or 0-20mA (11 bit resol.) |
General information |
Product type designation |
SB AQ01, AQ 1x12 bit |
CiR - Configuration in RUN |
Reparameterization possible in RUN |
No |
Input current |
Current consumption, typ. |
40 mA |
from backplane bus 5 V DC, typ. |
15 mA |
Power loss |
Power loss, typ. |
1.5 W |
Digital inputs |
Cable length |
● shielded, max. |
10 m |
Analog outputs |
Number of analog outputs |
1; Current or voltage |
Output ranges, voltage |
● -10 V to +10 V |
Yes |
Output ranges, current |
● 0 to 20 mA |
Yes |
Analog value generation for the outputs |
Integration and conversion time/resolution per channel |
● Resolution with overrange (bit including sign), max. |
12 bit; voltage mode: 11 bit + sign bit, current mode: 11 bit |
Interrupts/diagnostics/status information |
Diagnostics function |
Yes |
Diagnoses |
● Wire-break |
Yes |
● Short-circuit |
Yes |
Diagnostics indication LED |
● for status of the outputs |
Yes |
Degree and class of protection |
IP degree of protection |
IP20 |
Standards, approvals, certificates |
CE mark |
Yes |
Dimensions |
Width |
35 mm |
Height |
52.2 mm |
Depth |
16 mm |
Weights |
Weight, approx. |
17.4 g |