Article number |
6ES7288-5CM01-0AA0
|
|
SIMATIC S7-200 SMART, Communication module CM 01, RS485, 9-pole D-sub (pin), supports Freeport |
General information |
Product type designation |
CM01 RS 485 |
CiR - Configuration in RUN |
Reparameterization possible in RUN |
No |
Input current |
from backplane bus 5 V DC, typ. |
50 mA |
Power loss |
Power loss, typ. |
0.5 W |
Digital inputs |
Cable length |
● shielded, max. |
10 m |
Interfaces |
Number of industrial Ethernet interfaces |
0 |
Number of RS 485 interfaces |
1 |
Protocols |
Supports protocol for PROFINET IO |
No |
PROFIBUS |
No |
Protocols (Ethernet) |
● TCP/IP |
No |
Degree and class of protection |
IP degree of protection |
IP20 |
Standards, approvals, certificates |
CE mark |
Yes |
Dimensions |
Width |
35 mm |
Height |
52.2 mm |
Depth |
16 mm |
Weights |
Weight, approx. |
18.2 g |