Article number |
6ES7288-5DT04-0AA0
|
|
SIMATIC S7-200 SMART, Digital I/O SB DT04, 2 DI/2DO, 2 DI 24 V DC/2 DO 24 V DC |
General information |
Product type designation |
SB DT04, DI 2x24 V DC, DQ 2x24 V DC/0.75 A |
CiR - Configuration in RUN |
Reparameterization possible in RUN |
No |
Supply voltage |
Rated value (DC) |
24 V; -15 / +20 % |
permissible range, lower limit (DC) |
20.4 V |
permissible range, upper limit (DC) |
28.8 V |
Input current |
Current consumption, typ. |
50 mA |
Power loss |
Power loss, typ. |
1 W |
Digital inputs |
Number of digital inputs |
2 |
Input voltage |
● Type of input voltage |
DC |
● Rated value (DC) |
24 V |
● for signal "0" |
max. 5 V |
● for signal "1" |
min. 15 V |
Input current |
● for signal "0", max. (permissible quiescent current) |
1 mA |
● for signal "1", typ. |
2.5 mA |
Input delay (for rated value of input voltage) |
for standard inputs |
— at "0" to "1", max. |
20 µs |
— at "1" to "0", max. |
20 µs |
Cable length |
● shielded, max. |
500 m |
● unshielded, max. |
300 m |
Digital outputs |
Number of digital outputs |
2 |
Short-circuit protection |
No |
Output voltage |
● for signal "0", max. |
0.1 V |
● for signal "1", max. |
20 V |
Output delay with resistive load |
● "0" to "1", max. |
2 µs |
● "1" to "0", max. |
10 µs |
Interrupts/diagnostics/status information |
Diagnostics indication LED |
● for status of the inputs |
Yes |
● for status of the outputs |
Yes |
Degree and class of protection |
IP degree of protection |
IP20 |
Standards, approvals, certificates |
CE mark |
Yes |
Dimensions |
Width |
35 mm |
Height |
52.2 mm |
Depth |
16 mm |
Weights |
Weight, approx. |
18.1 g |