Article number |
6ES7314-6EH04-0AB0
|
|
SIMATIC S7-300, CPU 314C-2PN/DP Compact CPU with 192 KB work memory, 24 DI/16 DO, 4 AI, 2 AO, 1 Pt100, 4 high-speed counters (60 kHz), 1st interface MPI/DP 12 Mbit/s, 2nd interface Ethernet PROFINET, with 2-port switch, Integr. power supply 24 V DC, Front connector (2x 40-pole) and Micro Memory Card required |
General information |
HW functional status |
01 |
Firmware version |
V3.3 |
Product function |
● Isochronous mode |
Yes; For PROFINET only |
Engineering with |
● Programming package |
STEP 7 V5.5 or higher with HSP 191 |
Supply voltage |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
external protection for power supply lines (recommendation) |
Miniature circuit breaker, type C; min. 2 A; miniature circuit breaker type B, min. 4 A |
Mains buffering |
● Mains/voltage failure stored energy time |
5 ms |
● Repeat rate, min. |
1 s |
Load voltage L+ |
Digital inputs |
— load voltage / at digital input / at DC / rated value |
24 V |
— Reverse polarity protection |
Yes |
Digital outputs |
— Rated value (DC) |
24 V |
— Reverse polarity protection |
No |
Input current |
Current consumption (rated value) |
850 mA |
Current consumption (in no-load operation), typ. |
190 mA |
Inrush current, typ. |
5 A |
I²t |
0.7 A²·s |
Digital inputs |
● from load voltage L+ (without load), max. |
80 mA |
Digital outputs |
● from load voltage L+, max. |
50 mA |
Power loss |
Power loss, typ. |
14 W |
Memory |
Work memory |
● integrated |
192 kbyte |
● expandable |
No |
Load memory |
● Plug-in (MMC) |
Yes |
● Plug-in (MMC), max. |
8 Mbyte |
● Data management on MMC (after last programming), min. |
10 a |
Backup |
● present |
Yes; Guaranteed by MMC (maintenance-free) |
● without battery |
Yes; Program and data |
CPU processing times |
for bit operations, typ. |
0.06 µs |
for word operations, typ. |
0.12 µs |
for fixed point arithmetic, typ. |
0.16 µs |
for floating point arithmetic, typ. |
0.59 µs |
CPU-blocks |
Number of blocks (total) |
1 024; (DBs, FCs, FBs); the maximum number of loadable blocks can be reduced by the MMC used. |
DB |
● Number, max. |
1 024; Number range: 1 to 16000 |
● Size, max. |
64 kbyte |
FB |
● Number, max. |
1 024; Number range: 0 to 7999 |
● Size, max. |
64 kbyte |
FC |
● Number, max. |
1 024; Number range: 0 to 7999 |
● Size, max. |
64 kbyte |
OB |
● Number, max. |
see instruction list |
● Size, max. |
64 kbyte |
● Number of free cycle OBs |
1; OB 1 |
● Number of time alarm OBs |
1; OB 10 |
● Number of delay alarm OBs |
2; OB 20, 21 |
● Number of cyclic interrupt OBs |
4; OB 32, 33, 34, 35 |
● Number of process alarm OBs |
1; OB 40 |
● Number of DPV1 alarm OBs |
3; OB 55, 56, 57 |
● Number of isochronous mode OBs |
1; OB 61; only for PROFINET |
● Number of startup OBs |
1; OB 100 |
● Number of asynchronous error OBs |
6; OB 80, 82, 83, 85, 86, 87 (OB83 only for PROFINET IO) |
● Number of synchronous error OBs |
2; OB 121, 122 |
Nesting depth |
● per priority class |
16 |
● additional within an error OB |
4 |
Counters, timers and their retentivity |
S7 counter |
● Number |
256 |
Retentivity |
— adjustable |
Yes |
— preset |
Z 0 to Z 7 |
Counting range |
— adjustable |
Yes |
— counting range / of S7 counters / initial value |
0 |
— counting range / of S7 counters / full-scale value |
999 |
IEC counter |
● present |
Yes |
● Type |
SFB |
● Number |
Unlimited (limited only by RAM capacity) |
S7 times |
● Number |
256 |
Retentivity |
— adjustable |
Yes |
— preset |
No retentivity |
Time range |
— time range / of the S7 timers / initial value |
10 ms |
— time range / of the S7 timers / full-scale value |
9 990 s |
IEC timer |
● present |
Yes |
● Type |
SFB |
● Number |
Unlimited (limited only by RAM capacity) |
Data areas and their retentivity |
Retentive data area (incl. timers, counters, flags), max. |
64 kbyte |
Flag |
● Size, max. |
256 byte |
● Retentivity available |
Yes; MB 0 to MB 255 |
● Retentivity preset |
MB 0 to MB 15 |
● Number of clock memories |
8; 1 memory byte |
Data blocks |
● Retentivity adjustable |
Yes; via non-retain property on DB |
● Retentivity preset |
Yes |
Local data |
● per priority class, max. |
32 kbyte; Max. 2048 bytes per block |
Address area |
I/O address area |
● Inputs |
2 048 byte |
● Outputs |
2 048 byte |
of which distributed |
— Inputs |
2 003 byte |
— Outputs |
2 010 byte |
Process image |
● Inputs |
2 048 byte |
● Outputs |
2 048 byte |
● Inputs, adjustable |
2 048 byte |
● Outputs, adjustable |
2 048 byte |
● Inputs, default |
256 byte |
● Outputs, default |
256 byte |
Default addresses of the integrated channels |
— Digital inputs |
136.0 to 138.7 |
— Digital outputs |
136.0 to 137.7 |
— Analog inputs |
800 to 809 |
— Analog outputs |
800 to 803 |
Subprocess images |
● Number of subprocess images, max. |
1; With PROFINET IO, the length of the user data is limited to 1600 bytes |
Digital channels |
● Inputs |
16 048 |
— of which central |
1 016 |
● Outputs |
16 096 |
— of which central |
1 008 |
Analog channels |
● Inputs |
1 006 |
— of which central |
253 |
● Outputs |
1 007 |
— of which central |
250 |
Hardware configuration |
Number of expansion units, max. |
3 |
Number of DP masters |
● integrated |
1 |
● via CP |
4 |
Number of operable FMs and CPs (recommended) |
● FM |
8 |
● CP, PtP |
8 |
● CP, LAN |
10 |
Rack |
● Racks, max. |
4 |
● Modules per rack, max. |
8; In rack 3 max. 7 |
Time of day |
Clock |
● Hardware clock (real-time) |
Yes |
● retentive and synchronizable |
Yes |
● Backup time |
6 wk; At 40 °C ambient temperature |
● Deviation per day, max. |
10 s; Typ.: 2 s |
● Behavior of the clock following POWER-ON |
Clock continues running after POWER OFF |
● Behavior of the clock following expiry of backup period |
the clock continues at the time of day it had when power was switched off |
Operating hours counter |
● Number |
1 |
● Number/Number range |
0 |
● Range of values |
0 to 2^31 hours (when using SFC 101) |
● Granularity |
1 h |
● retentive |
Yes; Must be restarted at each restart |
Clock synchronization |
● supported |
Yes |
● to MPI, master |
Yes |
● to MPI, slave |
Yes |
● to DP, master |
Yes; With DP slave only slave clock |
● to DP, slave |
Yes |
● in AS, master |
Yes |
● in AS, slave |
Yes |
● on Ethernet via NTP |
Yes; As client |
Digital inputs |
Number of digital inputs |
24 |
● of which inputs usable for technological functions |
16 |
integrated channels (DI) |
24 |
Input characteristic curve in accordance with IEC 61131, type 1 |
Yes |
Number of simultaneously controllable inputs |
horizontal installation |
— up to 40 °C, max. |
24 |
— up to 60 °C, max. |
12 |
vertical installation |
— up to 40 °C, max. |
12 |
Input voltage |
● Rated value (DC) |
24 V |
● for signal "0" |
-3 to +5V |
● for signal "1" |
+15 to +30 V |
Input current |
● for signal "1", typ. |
8 mA |
Input delay (for rated value of input voltage) |
for standard inputs |
— parameterizable |
Yes; 0.1 / 0.3 / 3 / 15 ms (You can reconfigure the input delay of the standard inputs during program runtime. Please note that under certain circumstances your newly set filter time may not be effective until the next filter cycle.) |
— Rated value |
3 ms |
for technological functions |
— at "0" to "1", max. |
8 µs; Minimum pulse width/minimum pause between pulses at maximum counting frequency |
Cable length |
● shielded, max. |
1 000 m; 50 m for technological functions |
● unshielded, max. |
600 m; for technological functions: No |
for technological functions |
— shielded, max. |
50 m; at maximum count frequency |
— unshielded, max. |
not allowed |
Digital outputs |
Number of digital outputs |
16 |
● of which high-speed outputs |
4; Notice: You cannot connect the fast outputs of your CPU in parallel |
integrated channels (DO) |
16 |
Short-circuit protection |
Yes; Clocked electronically |
● Response threshold, typ. |
1 A |
Limitation of inductive shutdown voltage to |
L+ (-48 V) |
Controlling a digital input |
Yes |
Switching capacity of the outputs |
● on lamp load, max. |
5 W |
Load resistance range |
● lower limit |
48 Ω |
● upper limit |
4 kΩ |
Output voltage |
● for signal "1", min. |
L+ (-0.8 V) |
Output current |
● for signal "1" rated value |
500 mA |
● for signal "1" permissible range, min. |
5 mA |
● for signal "1" permissible range, max. |
0.6 A |
● for signal "1" minimum load current |
5 mA |
● for signal "0" residual current, max. |
0.5 mA |
Parallel switching of two outputs |
● for uprating |
No |
● for redundant control of a load |
Yes |
Switching frequency |
● with resistive load, max. |
100 Hz |
● with inductive load, max. |
0.5 Hz |
● on lamp load, max. |
100 Hz |
● of the pulse outputs, with resistive load, max. |
2.5 kHz |
Total current of the outputs (per group) |
horizontal installation |
— up to 40 °C, max. |
3 A |
— up to 60 °C, max. |
2 A |
vertical installation |
— up to 40 °C, max. |
2 A |
Cable length |
● shielded, max. |
1 000 m |
● unshielded, max. |
600 m |
Analog inputs |
Number of analog inputs |
5 |
● For voltage/current measurement |
4 |
● For resistance/resistance thermometer measurement |
1 |
integrated channels (AI) |
5; 4x current/voltage, 1x resistance |
permissible input voltage for current input (destruction limit), max. |
5 V; Permanent |
permissible input voltage for voltage input (destruction limit), max. |
30 V; Permanent |
permissible input current for voltage input (destruction limit), max. |
0.5 mA; Permanent |
permissible input current for current input (destruction limit), max. |
50 mA; Permanent |
Electrical input frequency, max. |
400 Hz |
No-load voltage for resistance-type transmitter, typ. |
3.3 V |
Constant measurement current for resistance-type transmitter, typ. |
1.25 mA |
Technical unit for temperature measurement adjustable |
Yes; Degrees Celsius / degrees Fahrenheit / Kelvin |
Input ranges |
● Voltage |
Yes; ±10 V / 100 kΩ; 0 V to 10 V / 100 kΩ |
● Current |
Yes; ±20 mA / 100 Ω; 0 mA to 20 mA / 100 Ω; 4 mA to 20 mA / 100 Ω |
● Resistance thermometer |
Yes; Pt 100 / 10 MΩ |
● Resistance |
Yes; 0 Ω to 600 Ω / 10 MΩ |
Input ranges (rated values), voltages |
● 0 to +10 V |
Yes |
— Input resistance (0 to 10 V) |
100 kΩ |
Input ranges (rated values), currents |
● 0 to 20 mA |
Yes |
— Input resistance (0 to 20 mA) |
100 Ω |
● -20 mA to +20 mA |
Yes |
— Input resistance (-20 mA to +20 mA) |
100 Ω |
● 4 mA to 20 mA |
Yes |
— Input resistance (4 mA to 20 mA) |
100 Ω |
Input ranges (rated values), resistance thermometer |
● Pt 100 |
Yes |
— Input resistance (Pt 100) |
10 MΩ |
Input ranges (rated values), resistors |
● 0 to 600 ohms |
Yes |
— Input resistance (0 to 600 ohms) |
10 MΩ |
Thermocouple (TC) |
Temperature compensation |
— parameterizable |
No |
Characteristic linearization |
● parameterizable |
Yes; by software |
— for resistance thermometer |
Pt 100 |
Cable length |
● shielded, max. |
100 m |
Analog outputs |
Number of analog outputs |
2 |
integrated channels (AO) |
2 |
Voltage output, short-circuit protection |
Yes |
Voltage output, short-circuit current, max. |
55 mA |
Current output, no-load voltage, max. |
14 V |
Output ranges, voltage |
● 0 to 10 V |
Yes |
● -10 V to +10 V |
Yes |
Output ranges, current |
● 0 to 20 mA |
Yes |
● -20 mA to +20 mA |
Yes |
● 4 mA to 20 mA |
Yes |
Connection of actuators |
● for voltage output two-wire connection |
Yes; Without compensation of the line resistances |
● for voltage output four-wire connection |
No |
● for current output two-wire connection |
Yes |
Load impedance (in rated range of output) |
● with voltage outputs, min. |
1 kΩ |
● with voltage outputs, capacitive load, max. |
0.1 µF |
● with current outputs, max. |
300 Ω |
● with current outputs, inductive load, max. |
0.1 mH |
Destruction limits against externally applied voltages and currents |
● Voltages at the outputs towards MANA |
16 V; Permanent |
● Current, max. |
50 mA; Permanent |
Cable length |
● shielded, max. |
200 m |
Analog value generation for the inputs |
Measurement principle |
Actual value encryption (successive approximation) |
Integration and conversion time/resolution per channel |
● Resolution with overrange (bit including sign), max. |
12 bit |
● Integration time, parameterizable |
Yes; 16.6 / 20 ms |
● Interference voltage suppression for interference frequency f1 in Hz |
50 / 60 Hz |
● Time constant of the input filter |
0.38 ms |
● Basic execution time of the module (all channels released) |
1 ms |
Analog value generation for the outputs |
Integration and conversion time/resolution per channel |
● Resolution with overrange (bit including sign), max. |
12 bit |
● Conversion time (per channel) |
1 ms |
Settling time |
● for resistive load |
0.6 ms |
● for capacitive load |
1 ms |
● for inductive load |
0.5 ms |
Encoder |
Connection of signal encoders |
● for voltage measurement |
Yes |
● for current measurement as 2-wire transducer |
Yes; with external supply |
● for current measurement as 4-wire transducer |
Yes |
● for resistance measurement with two-wire connection |
Yes; Without compensation of the line resistances |
● for resistance measurement with three-wire connection |
No |
● for resistance measurement with four-wire connection |
No |
Connectable encoders |
● 2-wire sensor |
Yes |
— permissible quiescent current (2-wire sensor), max. |
1.5 mA |
Errors/accuracies |
Temperature error (relative to input range), (+/-) |
0.006 %/K |
Crosstalk between the inputs, min. |
60 dB |
Repeat accuracy in steady state at 25 °C (relative to input range), (+/-) |
0.06 % |
Output ripple (relative to output range, bandwidth 0 to 50 kHz), (+/-) |
0.1 % |
Linearity error (relative to output range), (+/-) |
0.15 % |
Temperature error (relative to output range), (+/-) |
0.01 %/K |
Crosstalk between the outputs, min. |
60 dB |
Repeat accuracy in steady state at 25 °C (relative to output range), (+/-) |
0.06 % |
Operational error limit in overall temperature range |
● Voltage, relative to input range, (+/-) |
1 % |
● Current, relative to input range, (+/-) |
1 % |
● Resistance, relative to input range, (+/-) |
1 % |
● Voltage, relative to output range, (+/-) |
1 % |
● Current, relative to output range, (+/-) |
1 % |
Basic error limit (operational limit at 25 °C) |
● Voltage, relative to input range, (+/-) |
0.8 %; Linearity error ±0.06 % |
● Current, relative to input range, (+/-) |
0.8 %; Linearity error ±0.06 % |
● Resistance, relative to input range, (+/-) |
0.8 %; Linearity error ±0.2 % |
● Resistance thermometer, relative to input range, (+/-) |
0.8 % |
● Voltage, relative to output range, (+/-) |
0.8 % |
● Current, relative to output range, (+/-) |
0.8 % |
Interference voltage suppression for f = n x (f1 +/- 1 %), f1 = interference frequency |
● Series mode interference (peak value of interference < rated value of input range), min. |
30 dB |
● Common mode interference, min. |
40 dB |
Interfaces |
Number of industrial Ethernet interfaces |
1; 2 ports (switch) RJ45 |
Number of PROFINET interfaces |
1; 2 ports (switch) RJ45 |
Number of RS 485 interfaces |
1; Combined MPI / PROFIBUS DP |
Number of RS 422 interfaces |
0 |
1. Interface |
Interface type |
Integrated RS 485 interface |
Isolated |
Yes |
Interface types |
● RS 485 |
Yes |
● Output current of the interface, max. |
200 mA |
Protocols |
● MPI |
Yes |
● PROFIBUS DP master |
Yes |
● PROFIBUS DP slave |
Yes |
● Point-to-point connection |
No |
MPI |
● Transmission rate, max. |
12 Mbit/s |
Services |
— PG/OP communication |
Yes |
— Routing |
Yes |
— Global data communication |
Yes |
— S7 basic communication |
Yes |
— S7 communication |
Yes |
— S7 communication, as client |
No; but via CP and loadable FB |
— S7 communication, as server |
Yes |
PROFIBUS DP master |
● Transmission rate, max. |
12 Mbit/s |
● Number of DP slaves, max. |
124 |
Services |
— PG/OP communication |
Yes |
— Routing |
Yes |
— Global data communication |
No |
— S7 basic communication |
Yes; I blocks only |
— S7 communication |
Yes |
— S7 communication, as client |
No |
— S7 communication, as server |
Yes |
— Equidistance |
Yes |
— Isochronous mode |
No |
— SYNC/FREEZE |
Yes |
— Activation/deactivation of DP slaves |
Yes |
— Number of DP slaves that can be simultaneously activated/deactivated, max. |
8 |
— Direct data exchange (slave-to-slave communication) |
Yes; as subscriber |
— DPV1 |
Yes |
Address area |
— Inputs, max. |
2 kbyte |
— Outputs, max. |
2 kbyte |
User data per DP slave |
— Inputs, max. |
244 byte |
— Outputs, max. |
244 byte |
PROFIBUS DP slave |
● Transmission rate, max. |
12 Mbit/s |
● automatic baud rate search |
Yes; only with passive interface |
● Address area, max. |
32 |
● User data per address area, max. |
32 byte |
Services |
— PG/OP communication |
Yes |
— Routing |
Yes; Only with active interface |
— Global data communication |
No |
— S7 basic communication |
No |
— S7 communication |
Yes |
— S7 communication, as client |
No |
— S7 communication, as server |
Yes; Connection configured on one side only |
— Direct data exchange (slave-to-slave communication) |
Yes |
— DPV1 |
No |
Transfer memory |
— Inputs |
244 byte |
— Outputs |
244 byte |
2. Interface |
Interface type |
PROFINET |
Isolated |
Yes |
automatic detection of transmission rate |
Yes; 10/100 Mbit/s |
Autonegotiation |
Yes |
Autocrossing |
Yes |
product function / at the 2nd interface / change of the IP address at runtime |
Yes |
Interface types |
● RJ 45 (Ethernet) |
Yes |
● Number of ports |
2 |
● integrated switch |
Yes |
Protocols |
● MPI |
No |
● PROFINET IO Controller |
Yes; Also simultaneously with IO-Device functionality |
● PROFINET IO Device |
Yes; Also simultaneously with IO Controller functionality |
● PROFINET CBA |
Yes |
● PROFIBUS DP master |
No |
● PROFIBUS DP slave |
No |
● Open IE communication |
Yes; Via TCP/IP, ISO on TCP, and UDP |
● Web server |
Yes |
● Media redundancy |
Yes |
PROFINET IO Controller |
● Transmission rate, max. |
100 Mbit/s |
Services |
— PG/OP communication |
Yes |
— Routing |
Yes |
— S7 communication |
Yes; With loadable FBs, max. configurable connections: 10, max. number of instances: 32 |
— Isochronous mode |
Yes; OB 61 |
— IRT |
Yes |
— Shared device |
Yes |
— Prioritized startup |
Yes |
— Number of IO devices with prioritized startup, max. |
32 |
— Number of connectable IO Devices, max. |
128 |
— Of which IO devices with IRT, max. |
64 |
— of which in line, max. |
64 |
— Number of IO Devices with IRT and the option "high flexibility" |
128 |
— of which in line, max. |
61 |
— Number of connectable IO Devices for RT, max. |
128 |
— of which in line, max. |
128 |
— Activation/deactivation of IO Devices |
Yes |
— Number of IO Devices that can be simultaneously activated/deactivated, max. |
8 |
— IO Devices changing during operation (partner ports), supported |
Yes |
— Number of IO Devices per tool, max. |
8 |
— Device replacement without swap medium |
Yes |
— Send cycles |
250 μs, 500 μs,1 ms; 2 ms, 4 ms (not in the case of IRT with "high flexibility" option) |
— Updating time |
250 µs to 512 ms (depending on the operating mode, see Manual "S7-300 CPU 31xC and CPU 31x, technical Data" for more details) |
Address area |
— Inputs, max. |
2 kbyte |
— Outputs, max. |
2 kbyte |
— User data consistency, max. |
1 024 byte |
PROFINET IO Device |
Services |
— PG/OP communication |
Yes |
— Routing |
Yes |
— S7 communication |
Yes; With loadable FBs, max. configurable connections: 10, max. number of instances: 32 |
— Isochronous mode |
No |
— IRT |
Yes |
— PROFIenergy |
Yes; With SFB 73 / 74 prepared for loadable PROFIenergy standard FB for I-Device |
— Shared device |
Yes |
— Number of IO Controllers with shared device, max. |
2 |
Transfer memory |
— Inputs, max. |
1 440 byte; Per IO Controller with shared device |
— Outputs, max. |
1 440 byte; Per IO Controller with shared device |
Submodules |
— number of submodules / at the 2nd interface / as PROFINET IO device / maximum |
64 |
— data volume / at the 2nd interface / as net data per submodule / as PROFINET IO device / maximum |
1 024 byte |
PROFINET CBA |
● acyclic transmission |
Yes |
● cyclic transmission |
Yes |
Open IE communication |
● Number of connections, max. |
8 |
● Local port numbers used at the system end |
0, 20, 21, 23, 25, 80, 102, 135, 161, 443, 8080, 34962, 34963, 34964, 65532, 65533, 65534, 65535 |
● Keep-alive function, supported |
Yes |
Protocols |
PROFIsafe |
No |
Redundancy mode |
Media redundancy |
— Switchover time on line break, typ. |
200 ms; PROFINET MRP |
— Number of stations in the ring, max. |
50 |
Open IE communication |
● TCP/IP |
Yes; via integrated PROFINET interface and loadable FBs |
— Number of connections, max. |
8 |
— Data length for connection type 01H, max. |
1 460 byte |
— Data length for connection type 11H, max. |
32 768 byte |
— several passive connections per port, supported |
Yes |
● ISO-on-TCP (RFC1006) |
Yes; via integrated PROFINET interface and loadable FBs |
— Number of connections, max. |
8 |
— Data length, max. |
32 768 byte |
● UDP |
Yes; via integrated PROFINET interface and loadable FBs |
— Number of connections, max. |
8 |
— Data length, max. |
1 472 byte |
Web server |
● supported |
Yes |
● User-defined websites |
Yes |
● Number of HTTP clients |
5 |
communication functions / header |
PG/OP communication |
Yes |
Data record routing |
Yes |
Global data communication |
● supported |
Yes |
● Number of GD loops, max. |
8 |
● Number of GD packets, max. |
8 |
● Number of GD packets, transmitter, max. |
8 |
● Number of GD packets, receiver, max. |
8 |
● Size of GD packets, max. |
22 byte |
● Size of GD packet (of which consistent), max. |
22 byte |
S7 basic communication |
● communication function / S7 basic communication |
Yes |
● User data per job, max. |
76 byte |
● User data per job (of which consistent), max. |
76 byte; 76 bytes (with X_SEND or X_RCV); 64 bytes (with X_PUT or X_GET as server) |
S7 communication |
● supported |
Yes |
● as server |
Yes |
● as client |
Yes; via integrated PROFINET interface and loadable FB or via CP and loadable FB |
● User data per job, max. |
See online help of STEP 7 (shared parameters of the SFBs/FBs and of the SFCs/FCs of S7 Communication) |
S5 compatible communication |
● supported |
Yes; via CP and loadable FC |
communication functions / PROFINET CBA (with set target communication load) / header |
● Setpoint for the CPU communication load |
50 % |
● Number of remote interconnection partners |
32 |
● Number of functions, master/slave |
30 |
● Total of all master/slave connections |
1 000 |
● Data length of all incoming connections master/slave, max. |
4 000 byte |
● Data length of all outgoing connections master/slave, max. |
4 000 byte |
● Number of device-internal and PROFIBUS interconnections |
500 |
● Data length of device-internal und PROFIBUS interconnections, max. |
4 000 byte |
● Data length per connection, max. |
1 400 byte |
performance data / PROFINET CBA / remote interconnection / with acyclic transfer / header |
— Sampling interval, min. |
500 ms |
— Number of incoming interconnections |
100 |
— Number of outgoing interconnections |
100 |
— Data length of all incoming interconnections, max. |
2 000 byte |
— Data length of all outgoing interconnections, max. |
2 000 byte |
— data volume / as user data for remote interconnections / in the case of acyclic transmission / with PROFINET CBA / per connection / maximum |
1 400 byte |
performance data / PROFINET CBA / remote interconnection / with cyclic transfer / header |
— Transmission frequency: Transmission interval, min. |
10 ms |
— number of remote connections to input variables / with PROFINET CBA / with cyclic transfer / maximum |
200 |
— number of remote connections to output variables / with cyclical transfer / with PROFINET CBA / maximum |
200 |
— data volume / as user data for remote interconnections with input variables / with cyclical transfer / with PROFINET CBA / maximum |
2 000 byte |
— data volume / as user data for remote interconnections with output variables / with cyclical transfer / with PROFINET CBA / maximum |
2 000 byte |
— data volume / as user data for remote interconnections / with cyclical transfer / with PROFINET CBA / per connection / maximum |
450 byte |
performance data / PROFINET CBA / HMI variables via PROFINET / acyclic / header |
— Number of stations that can log on for HMI variables (PN OPC/iMap) |
3; 2x PN OPC/1x iMap |
— HMI variable updating |
500 ms |
— Number of HMI variables |
200 |
— Data length of all HMI variables, max. |
2 000 byte |
performance data / PROFINET CBA / PROFIBUS proxy functionality / header |
— supported |
Yes |
— Number of linked PROFIBUS devices |
16 |
— Data length per connection, max. |
240 byte; Slave-dependent |
Number of connections |
● overall |
12 |
● usable for PG communication |
11 |
— reserved for PG communication |
1 |
— adjustable for PG communication, min. |
1 |
— adjustable for PG communication, max. |
11 |
● usable for OP communication |
11 |
— reserved for OP communication |
1 |
— adjustable for OP communication, min. |
1 |
— adjustable for OP communication, max. |
11 |
● usable for S7 basic communication |
8 |
— reserved for S7 basic communication |
0 |
— adjustable for S7 basic communication, min. |
0 |
— adjustable for S7 basic communication, max. |
8 |
● usable for S7 communication |
10 |
— reserved for S7 communication |
0 |
— adjustable for S7 communication, min. |
0 |
— adjustable for S7 communication, max. |
10 |
● total number of instances, max. |
32 |
● usable for routing |
X1 as MPI: max. 10; X1 as DP master: max. 24; X1 as DP slave (active): max. 14; X2 as PROFINET: 24 max. |
S7 message functions |
Number of login stations for message functions, max. |
12; Depending on the configured connections for PG/OP and S7 basic communication |
Process diagnostic messages |
Yes |
simultaneously active Alarm-S blocks, max. |
300 |
Test commissioning functions |
Status block |
Yes; Up to 2 simultaneously |
Single step |
Yes |
Number of breakpoints |
4 |
Status/control |
● Status/control variable |
Yes |
● Variables |
Inputs, outputs, memory bits, DB, times, counters |
● Number of variables, max. |
30 |
— of which status variables, max. |
30 |
— of which control variables, max. |
14 |
Forcing |
● Forcing |
Yes |
● Forcing, variables |
Inputs, outputs |
● Number of variables, max. |
10 |
Diagnostic buffer |
● present |
Yes |
● Number of entries, max. |
500 |
— adjustable |
No |
— of which powerfail-proof |
100; Only the last 100 entries are retained |
● Number of entries readable in RUN, max. |
499 |
— adjustable |
Yes; From 10 to 499 |
— preset |
10 |
Service data |
● test-/initiation function / service data readable |
Yes |
Interrupts/diagnostics/status information |
Diagnostics indication LED |
● Status indicator digital input (green) |
Yes |
● Status indicator digital output (green) |
Yes |
Integrated Functions |
Frequency measurement |
Yes |
● Number of frequency meters |
4; up to 60 kHz (see "Technological Functions" manual) |
controlled positioning |
Yes |
integrated function blocks (closed-loop control) |
Yes; PID controller (see "Technological Functions" manual) |
PID controller |
Yes |
Number of pulse outputs |
4; Pulse width modulation up to 2.5 kHz (see "Technological Functions" Manual) |
Limit frequency (pulse) |
2.5 kHz |
Potential separation |
Potential separation digital inputs |
● Potential separation digital inputs |
Yes |
● between the channels |
No |
● between the channels and backplane bus |
Yes |
Potential separation digital outputs |
● Potential separation digital outputs |
Yes |
● between the channels |
Yes |
● between the channels, in groups of |
8 |
● between the channels and backplane bus |
Yes |
Potential separation analog inputs |
● Potential separation analog inputs |
Yes; common for analog I/O |
● between the channels |
No |
● between the channels and backplane bus |
Yes |
Potential separation analog outputs |
● Potential separation analog outputs |
Yes; common for analog I/O |
● between the channels |
No |
● between the channels and backplane bus |
Yes |
Isolation |
Isolation tested with |
600 V DC |
Ambient conditions |
Ambient temperature during operation |
● min. |
0 °C |
● max. |
60 °C |
configuration / header |
Configuration software |
● STEP 7 |
Yes; V5.5 or higher |
configuration / programming / header |
● Command set |
see instruction list |
● Nesting levels |
8 |
● System functions (SFC) |
see instruction list |
● System function blocks (SFB) |
see instruction list |
Programming language |
— LAD |
Yes |
— FBD |
Yes |
— STL |
Yes |
— SCL |
Yes |
— CFC |
Yes |
— GRAPH |
Yes |
— HiGraph® |
Yes |
Know-how protection |
● User program protection/password protection |
Yes |
● Block encryption |
Yes; With S7 block Privacy |
Dimensions |
Width |
120 mm |
Height |
125 mm |
Depth |
130 mm |
Weights |
Weight, approx. |
730 g |