Article number |
6ES7318-3EL01-0AB0
|
|
SIMATIC S7-300 CPU 319-3 PN/DP, Central processing unit with 2 MB work memory, 1st interface MPI/DP 12 Mbit/s, 2nd interface DP master/slave 3rd interface Ethernet PROFINET, with 2-port switch, Micro Memory Card required |
General information |
HW functional status |
01 |
Firmware version |
V3.2 |
Product function |
● Isochronous mode |
Yes; Via 2nd PROFIBUS DP or PROFINET interface |
Engineering with |
● Programming package |
STEP 7 V5.5 or higher |
Supply voltage |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
external protection for power supply lines (recommendation) |
2 A min. |
Mains buffering |
● Mains/voltage failure stored energy time |
5 ms |
● Repeat rate, min. |
1 s |
Input current |
Current consumption (rated value) |
1 250 mA |
Current consumption (in no-load operation), typ. |
500 mA |
Inrush current, typ. |
4 A |
I²t |
1.2 A²·s |
Power loss |
Power loss, typ. |
14 W |
Memory |
Work memory |
● integrated |
2 048 kbyte |
● expandable |
No |
Load memory |
● Plug-in (MMC) |
Yes |
● Plug-in (MMC), max. |
8 Mbyte |
● Data management on MMC (after last programming), min. |
10 a |
Backup |
● present |
Yes |
● without battery |
Yes |
CPU processing times |
for bit operations, typ. |
0.004 µs |
for word operations, typ. |
0.01 µs |
for fixed point arithmetic, typ. |
0.01 µs |
for floating point arithmetic, typ. |
0.04 µs |
CPU-blocks |
Number of blocks (total) |
4 096; (DBs, FCs, FBs); the maximum number of loadable blocks can be reduced by the MMC used. |
DB |
● Number, max. |
4 096; Number range: 1 to 16000 |
● Size, max. |
64 kbyte |
FB |
● Number, max. |
4 096; Number range: 0 to 7999 |
● Size, max. |
64 kbyte |
FC |
● Number, max. |
4 096; Number range: 0 to 7999 |
● Size, max. |
64 kbyte |
OB |
● Size, max. |
64 kbyte |
● Number of free cycle OBs |
1; OB 1 |
● Number of time alarm OBs |
1; OB 10 |
● Number of delay alarm OBs |
2; OB 20, 21 |
● Number of cyclic interrupt OBs |
4; OB 32, 33, 34, 35 (OB 35: smallest settable clock pulse = 500 µs) |
● Number of process alarm OBs |
1; OB 40 |
● Number of DPV1 alarm OBs |
3; OB 55, 56, 57 |
● Number of isochronous mode OBs |
1; OB 61 |
● Number of startup OBs |
1; OB 100 |
● Number of asynchronous error OBs |
6; OB 80, 82, 83, 85, 86, 87 (OB83 only for PROFINET IO) |
● Number of synchronous error OBs |
2; OB 121, 122 |
Nesting depth |
● per priority class |
16 |
● additional within an error OB |
4 |
Counters, timers and their retentivity |
S7 counter |
● Number |
2 048 |
Retentivity |
— adjustable |
Yes |
— preset |
Z 0 to Z 7 |
Counting range |
— adjustable |
Yes |
— counting range / of S7 counters / initial value |
0 |
— counting range / of S7 counters / full-scale value |
999 |
IEC counter |
● present |
Yes |
● Type |
SFB |
● Number |
Unlimited (limited only by RAM capacity) |
S7 times |
● Number |
2 048 |
Retentivity |
— adjustable |
Yes |
— preset |
No retentivity |
Time range |
— time range / of the S7 timers / initial value |
10 ms |
— time range / of the S7 timers / full-scale value |
9 990 s |
IEC timer |
● present |
Yes |
● Type |
SFB |
● Number |
Unlimited (limited only by RAM capacity) |
Data areas and their retentivity |
Retentive data area (incl. timers, counters, flags), max. |
700 kbyte |
Flag |
● Size, max. |
8 192 byte |
● Retentivity available |
Yes; From MB 0 to MB 8 191 |
● Retentivity preset |
MB 0 to MB 15 |
● Number of clock memories |
8; 1 memory byte |
Data blocks |
● Retentivity adjustable |
Yes; via non-retain property on DB |
● Retentivity preset |
Yes |
Local data |
● per priority class, max. |
32 768 byte; Max. 2048 bytes per block |
Address area |
I/O address area |
● Inputs |
8 192 byte |
● Outputs |
8 192 byte |
of which distributed |
— Inputs |
8 192 byte |
— Outputs |
8 192 byte |
Process image |
● Inputs |
8 192 byte |
● Outputs |
8 192 byte |
● Inputs, adjustable |
8 192 byte |
● Outputs, adjustable |
8 192 byte |
● Inputs, default |
256 byte |
● Outputs, default |
256 byte |
Subprocess images |
● Number of subprocess images, max. |
1; With PROFINET IO, the length of the user data is limited to 1600 bytes |
Digital channels |
● Inputs |
65 536 |
— of which central |
1 024 |
● Outputs |
65 536 |
— of which central |
1 024 |
Analog channels |
● Inputs |
4 096 |
— of which central |
256 |
● Outputs |
4 096 |
— of which central |
256 |
Hardware configuration |
Number of DP masters |
● integrated |
2 |
● via CP |
4 |
Number of operable FMs and CPs (recommended) |
● FM |
8 |
● CP, PtP |
8 |
● CP, LAN |
10 |
Rack |
● Racks, max. |
4 |
● Modules per rack, max. |
8 |
Time of day |
Clock |
● Hardware clock (real-time) |
Yes |
● retentive and synchronizable |
Yes |
● Backup time |
6 wk; At 40 °C ambient temperature |
● Deviation per day, max. |
10 s; Typ.: 2 s |
● Behavior of the clock following POWER-ON |
Clock continues running after POWER OFF |
● Behavior of the clock following expiry of backup period |
the clock continues at the time of day it had when power was switched off |
Operating hours counter |
● Number |
4 |
● Number/Number range |
0 to 3 |
● Range of values |
0 to 2^31 hours (when using SFC 101) |
● Granularity |
1 h |
● retentive |
Yes; Must be restarted at each restart |
Clock synchronization |
● supported |
Yes |
● to MPI, master |
Yes |
● to MPI, slave |
Yes |
● to DP, master |
Yes; With DP slave only slave clock |
● to DP, slave |
Yes |
● in AS, master |
Yes |
● in AS, slave |
Yes |
● on Ethernet via NTP |
Yes; As client |
Digital inputs |
Number of digital inputs |
0 |
Digital outputs |
Number of digital outputs |
0 |
Analog inputs |
Number of analog inputs |
0 |
Analog outputs |
Number of analog outputs |
0 |
Interfaces |
Number of industrial Ethernet interfaces |
1; 2 ports (switch) RJ45 |
Number of PROFINET interfaces |
1; 2 ports (switch) RJ45 |
Number of RS 485 interfaces |
2; Combined MPI / PROFIBUS DP and PROFIBUS DP |
Number of RS 422 interfaces |
0 |
1. Interface |
Interface type |
Integrated RS 485 interface |
Isolated |
Yes |
Interface types |
● RS 485 |
Yes |
● Output current of the interface, max. |
150 mA |
Protocols |
● MPI |
Yes |
● PROFIBUS DP master |
Yes |
● PROFIBUS DP slave |
Yes; A DP slave at both interfaces simultaneously is not possible |
● Point-to-point connection |
No |
MPI |
● Transmission rate, max. |
12 Mbit/s |
Services |
— PG/OP communication |
Yes |
— Routing |
Yes |
— Global data communication |
Yes |
— S7 basic communication |
Yes |
— S7 communication |
Yes |
— S7 communication, as client |
No; but via CP and loadable FB |
— S7 communication, as server |
Yes |
PROFIBUS DP master |
● Transmission rate, max. |
12 Mbit/s |
● Number of DP slaves, max. |
124 |
Services |
— PG/OP communication |
Yes |
— Routing |
Yes |
— Global data communication |
No |
— S7 basic communication |
Yes; I blocks only |
— S7 communication |
Yes |
— S7 communication, as client |
No |
— S7 communication, as server |
Yes |
— Equidistance |
Yes |
— Isochronous mode |
No |
— SYNC/FREEZE |
Yes |
— Activation/deactivation of DP slaves |
Yes |
— Number of DP slaves that can be simultaneously activated/deactivated, max. |
8 |
— Direct data exchange (slave-to-slave communication) |
Yes; as subscriber |
— DPV1 |
Yes |
Address area |
— Inputs, max. |
8 kbyte |
— Outputs, max. |
8 kbyte |
User data per DP slave |
— Inputs, max. |
244 byte |
— Outputs, max. |
244 byte |
PROFIBUS DP slave |
● Transmission rate, max. |
12 Mbit/s |
● automatic baud rate search |
Yes; only with passive interface |
● Address area, max. |
32 |
● User data per address area, max. |
32 byte |
Services |
— PG/OP communication |
Yes |
— Routing |
Yes; with interface active |
— Global data communication |
No |
— S7 basic communication |
No |
— S7 communication |
Yes |
— S7 communication, as client |
No |
— S7 communication, as server |
Yes; Connection configured on one side only |
— Direct data exchange (slave-to-slave communication) |
Yes |
— DPV1 |
No |
Transfer memory |
— Inputs |
244 byte |
— Outputs |
244 byte |
2. Interface |
Interface type |
Integrated RS 485 interface |
Isolated |
Yes |
Interface types |
● RS 485 |
Yes |
● Output current of the interface, max. |
200 mA |
Protocols |
● MPI |
No |
● PROFINET IO Controller |
No |
● PROFINET IO Device |
No |
● PROFINET CBA |
No |
● PROFIBUS DP master |
Yes |
● PROFIBUS DP slave |
Yes; A DP slave at both interfaces simultaneously is not possible |
● Open IE communication |
No |
● Web server |
No |
PROFIBUS DP master |
● Transmission rate, max. |
12 Mbit/s |
● Number of DP slaves, max. |
124 |
Services |
— PG/OP communication |
Yes |
— Routing |
Yes |
— Global data communication |
No |
— S7 basic communication |
Yes; I blocks only |
— S7 communication |
Yes |
— S7 communication, as client |
No |
— S7 communication, as server |
Yes; Connection configured on one side only |
— Equidistance |
Yes |
— Isochronous mode |
Yes; OB 61 - isochronous mode is possible either on DP or PROFINET IO (not simultaneously) |
— SYNC/FREEZE |
Yes |
— Activation/deactivation of DP slaves |
Yes |
— Number of DP slaves that can be simultaneously activated/deactivated, max. |
8 |
— Direct data exchange (slave-to-slave communication) |
Yes; as subscriber |
— DPV1 |
Yes |
Address area |
— Inputs, max. |
8 kbyte |
— Outputs, max. |
8 kbyte |
User data per DP slave |
— Inputs, max. |
244 byte |
— Outputs, max. |
244 byte |
PROFIBUS DP slave |
● GSD file |
The latest GSD file is available at: http://www.siemens.com/profibus-gsd |
● Transmission rate, max. |
12 Mbit/s |
● automatic baud rate search |
Yes; only with passive interface |
● Address area, max. |
32 |
● User data per address area, max. |
32 byte |
Services |
— PG/OP communication |
Yes |
— Routing |
Yes; with interface active |
— Global data communication |
No |
— S7 basic communication |
No |
— S7 communication |
Yes |
— S7 communication, as client |
No |
— S7 communication, as server |
Yes; Connection configured on one side only |
— Direct data exchange (slave-to-slave communication) |
Yes |
— DPV1 |
No |
Transfer memory |
— Inputs |
244 byte |
— Outputs |
244 byte |
3. Interface |
Interface type |
PROFINET |
Isolated |
Yes |
automatic detection of transmission rate |
Yes; 10/100 Mbit/s |
Autonegotiation |
Yes |
Autocrossing |
Yes |
product function / at the 3rd interface / change of the IP address at runtime |
Yes |
Interface types |
● RJ 45 (Ethernet) |
Yes |
● Number of ports |
2 |
● integrated switch |
Yes |
Protocols |
● MPI |
No |
● PROFINET IO Controller |
Yes; Also simultaneously with I-Device functionality |
● PROFINET IO Device |
Yes; Also simultaneously with IO Controller functionality |
● PROFINET CBA |
Yes |
● PROFIBUS DP master |
No |
● PROFIBUS DP slave |
No |
● Open IE communication |
Yes; Via TCP/IP, ISO on TCP, and UDP |
● Web server |
Yes |
● Media redundancy |
Yes |
PROFINET IO Controller |
● Transmission rate, max. |
100 Mbit/s |
Services |
— PG/OP communication |
Yes |
— Routing |
Yes |
— S7 communication |
Yes; with loadable FBs, max. configurable connections: 16, max. number of instances: 32 |
— Isochronous mode |
Yes; OB 61 - isochronous mode is possible either on DP or PROFINET IO (not simultaneously) |
— Shared device |
Yes |
— Prioritized startup |
Yes |
— Number of IO devices with prioritized startup, max. |
32 |
— Number of connectable IO Devices, max. |
256 |
— Of which IO devices with IRT, max. |
64 |
— of which in line, max. |
64 |
— Number of IO Devices with IRT and the option "high flexibility" |
256 |
— of which in line, max. |
61 |
— Number of connectable IO Devices for RT, max. |
256 |
— of which in line, max. |
256 |
— Activation/deactivation of IO Devices |
Yes |
— Number of IO Devices that can be simultaneously activated/deactivated, max. |
8 |
— IO Devices changing during operation (partner ports), supported |
Yes |
— Number of IO Devices per tool, max. |
8 |
— Device replacement without swap medium |
Yes |
— Send cycles |
250 μs, 500 μs,1 ms; 2 ms, 4 ms (not in the case of IRT with "high flexibility" option) |
— Updating time |
250 µs to 512 ms (depending on the operating mode, see Manual "S7-300 CPU 31xC and CPU 31x, technical Data" for more details) |
Address area |
— Inputs, max. |
8 kbyte |
— Outputs, max. |
8 kbyte |
— User data consistency, max. |
1 024 byte |
PROFINET IO Device |
Services |
— PG/OP communication |
Yes |
— Routing |
Yes |
— S7 communication |
Yes; with loadable FBs, max. configurable connections: 16, max. number of instances: 32 |
— Isochronous mode |
No |
— IRT |
Yes |
— PROFIenergy |
Yes; With SFB 73 / 74 prepared for loadable PROFIenergy standard FB for I-Device |
— Shared device |
Yes |
— Number of IO Controllers with shared device, max. |
2 |
Transfer memory |
— Inputs, max. |
1 440 byte; Per IO Controller with shared device |
— Outputs, max. |
1 440 byte; Per IO Controller with shared device |
Submodules |
— number of submodules / at the 3rd interface / as PROFINET IO device / maximum |
64 |
— data volume / at the 3rd interface / as net data per submodule / as PROFINET IO device / maximum |
1 024 byte |
PROFINET CBA |
● product function / at the 3rd interface / with PROFINET CBA / acyclic transfer |
Yes |
● product function / at the 3rd interface / with PROFINET CBA / cyclic transfer |
Yes |
Open IE communication |
● Number of connections, max. |
32 |
● Local port numbers used at the system end |
0, 20, 21, 23, 25, 80, 102, 135, 161, 443, 8080, 34962, 34963, 34964, 65532, 65533, 65534, 65535 |
● Keep-alive function, supported |
Yes |
Protocols |
PROFIsafe |
No |
Redundancy mode |
Media redundancy |
— Switchover time on line break, typ. |
200 ms; PROFINET MRP |
— Number of stations in the ring, max. |
50 |
Open IE communication |
● TCP/IP |
Yes; via integrated PROFINET interface and loadable FBs |
— Number of connections, max. |
32 |
— Data length for connection type 01H, max. |
1 460 byte |
— Data length for connection type 11H, max. |
32 768 byte |
— several passive connections per port, supported |
Yes |
● ISO-on-TCP (RFC1006) |
Yes; via integrated PROFINET interface and loadable FBs |
— Number of connections, max. |
32 |
— Data length, max. |
32 768 byte |
● UDP |
Yes; via integrated PROFINET interface and loadable FBs |
— Number of connections, max. |
32 |
— Data length, max. |
1 472 byte |
Web server |
● supported |
Yes |
● User-defined websites |
Yes |
● Number of HTTP clients |
5 |
communication functions / header |
PG/OP communication |
Yes |
Data record routing |
Yes |
Global data communication |
● supported |
Yes |
● Number of GD loops, max. |
8 |
● Number of GD packets, max. |
8 |
● Number of GD packets, transmitter, max. |
8 |
● Number of GD packets, receiver, max. |
8 |
● Size of GD packets, max. |
22 byte |
● Size of GD packet (of which consistent), max. |
22 byte |
S7 basic communication |
● communication function / S7 basic communication |
Yes |
● User data per job, max. |
76 byte |
● User data per job (of which consistent), max. |
76 byte; 76 bytes (with X_SEND or X_RCV); 64 bytes (with X_PUT or X_GET as server) |
S7 communication |
● supported |
Yes |
● as server |
Yes |
● as client |
Yes; via integrated PROFINET interface and loadable FB or via CP and loadable FB |
● User data per job, max. |
See online help of STEP 7 (shared parameters of the SFBs/FBs and of the SFCs/FCs of S7 Communication) |
S5 compatible communication |
● supported |
Yes; via CP and loadable FC |
communication functions / PROFINET CBA (with set target communication load) / header |
● Setpoint for the CPU communication load |
20 % |
● Number of remote interconnection partners |
32 |
● Number of functions, master/slave |
50 |
● Total of all master/slave connections |
3 000 |
● Data length of all incoming connections master/slave, max. |
24 000 byte |
● Data length of all outgoing connections master/slave, max. |
24 000 byte |
● Number of device-internal and PROFIBUS interconnections |
1 000 |
● Data length of device-internal und PROFIBUS interconnections, max. |
8 000 byte |
● Data length per connection, max. |
1 400 byte |
performance data / PROFINET CBA / remote interconnection / with acyclic transfer / header |
— Sampling interval, min. |
200 ms |
— Number of incoming interconnections |
100 |
— Number of outgoing interconnections |
100 |
— Data length of all incoming interconnections, max. |
3 200 byte |
— Data length of all outgoing interconnections, max. |
3 200 byte |
— data volume / as user data for remote interconnections / in the case of acyclic transmission / with PROFINET CBA / per connection / maximum |
1 400 byte |
performance data / PROFINET CBA / remote interconnection / with cyclic transfer / header |
— Transmission frequency: Transmission interval, min. |
1 ms |
— number of remote connections to input variables / with PROFINET CBA / with cyclic transfer / maximum |
300 |
— number of remote connections to output variables / with cyclical transfer / with PROFINET CBA / maximum |
300 |
— data volume / as user data for remote interconnections with input variables / with cyclical transfer / with PROFINET CBA / maximum |
4 800 byte |
— data volume / as user data for remote interconnections with output variables / with cyclical transfer / with PROFINET CBA / maximum |
4 800 byte |
— data volume / as user data for remote interconnections / with cyclical transfer / with PROFINET CBA / per connection / maximum |
450 byte |
performance data / PROFINET CBA / HMI variables via PROFINET / acyclic / header |
— Number of stations that can log on for HMI variables (PN OPC/iMap) |
3; 2x PN OPC/1x iMap |
— HMI variable updating |
500 ms |
— Number of HMI variables |
600 |
— Data length of all HMI variables, max. |
9 600 byte |
performance data / PROFINET CBA / PROFIBUS proxy functionality / header |
— supported |
Yes |
— Number of linked PROFIBUS devices |
32 |
— Data length per connection, max. |
240 byte; Slave-dependent |
Number of connections |
● overall |
32 |
● usable for PG communication |
31 |
— reserved for PG communication |
1 |
— adjustable for PG communication, min. |
1 |
— adjustable for PG communication, max. |
31 |
● usable for OP communication |
31 |
— reserved for OP communication |
1 |
— adjustable for OP communication, min. |
1 |
— adjustable for OP communication, max. |
31 |
● usable for S7 basic communication |
30 |
— reserved for S7 basic communication |
0 |
— adjustable for S7 basic communication, min. |
0 |
— adjustable for S7 basic communication, max. |
30 |
● usable for S7 communication |
16 |
— reserved for S7 communication |
0 |
— adjustable for S7 communication, min. |
0 |
— adjustable for S7 communication, max. |
16 |
● total number of instances, max. |
32 |
● usable for routing |
X1 as MPI: max. 10; X1 as DP master: max. 24; X1 as DP slave (active): max. 14; X2 as DP master: max. 24; X2 as DP slave (active): max. 14; X3 as PROFINET: 48 max. |
S7 message functions |
Number of login stations for message functions, max. |
32; Depending on the configured connections for PG/OP and S7 basic communication |
Process diagnostic messages |
Yes |
simultaneously active Alarm-S blocks, max. |
300 |
Test commissioning functions |
Status block |
Yes; Up to 2 simultaneously |
Single step |
Yes |
Number of breakpoints |
4 |
Status/control |
● Status/control variable |
Yes |
● Variables |
Inputs, outputs, memory bits, DB, times, counters |
● Number of variables, max. |
30 |
— of which status variables, max. |
30 |
— of which control variables, max. |
14 |
Forcing |
● Forcing |
Yes |
● Forcing, variables |
Inputs, outputs |
● Number of variables, max. |
10 |
Diagnostic buffer |
● present |
Yes |
● Number of entries, max. |
500 |
— adjustable |
No |
— of which powerfail-proof |
100 |
● Number of entries readable in RUN, max. |
499 |
— adjustable |
Yes; From 10 to 499 |
— preset |
10 |
Service data |
● test-/initiation function / service data readable |
Yes |
Ambient conditions |
Ambient temperature during operation |
● min. |
0 °C |
● max. |
60 °C |
configuration / header |
Configuration software |
● STEP 7 |
Yes; V5.5 or higher |
configuration / programming / header |
● Command set |
see instruction list |
● Nesting levels |
8 |
● System functions (SFC) |
see instruction list |
● System function blocks (SFB) |
see instruction list |
Programming language |
— LAD |
Yes |
— FBD |
Yes |
— STL |
Yes |
— SCL |
Yes |
— CFC |
Yes |
— GRAPH |
Yes |
— HiGraph® |
Yes |
Know-how protection |
● User program protection/password protection |
Yes |
● Block encryption |
Yes; With S7 block Privacy |
Dimensions |
Width |
120 mm |
Height |
125 mm |
Depth |
130 mm |
Weights |
Weight, approx. |
1 250 g |