Article number |
6ES7321-1EL00-0AA0
|
|
SIMATIC S7-300, Digital input SM 321, isolated, 32 DI, 120 V AC, 1x 40-pole |
Supply voltage |
Load voltage L1 |
● Rated value (AC) |
120 V |
Input current |
from backplane bus 5 V DC, max. |
16 mA |
Power loss |
Power loss, typ. |
4 W |
Digital inputs |
Number of digital inputs |
32 |
Input characteristic curve in accordance with IEC 61131, type 2 |
Yes |
Number of simultaneously controllable inputs |
horizontal installation |
— up to 40 °C, max. |
32 |
— up to 60 °C, max. |
24 |
vertical installation |
— up to 40 °C, max. |
32 |
Input voltage |
● Type of input voltage |
AC |
● Rated value (AC) |
120 V; 47 ... 63 Hz |
● for signal "0" |
0 to 20V |
● for signal "1" |
74 to 132V |
Input current |
● for signal "1", typ. |
21 mA |
Input delay (for rated value of input voltage) |
for standard inputs |
— parameterizable |
No |
— at "0" to "1", max. |
15 ms |
— at "1" to "0", max. |
25 ms |
Cable length |
● shielded, max. |
1 000 m |
● unshielded, max. |
600 m |
Encoder |
Connectable encoders |
● 2-wire sensor |
Yes |
— permissible quiescent current (2-wire sensor), max. |
4 mA |
Interrupts/diagnostics/status information |
Alarms |
No |
Diagnostics function |
No |
Alarms |
● Diagnostic alarm |
No |
● Hardware interrupt |
No |
Diagnostics indication LED |
● Group error SF (red) |
No |
● Status indicator digital input (green) |
Yes; per channel |
Potential separation |
Potential separation digital inputs |
● between the channels |
No |
● between the channels, in groups of |
8 |
● between the channels and backplane bus |
Yes; Optocoupler |
Isolation |
Isolation tested with |
2 500 V DC |
connection method |
required front connector |
40-pin |
Dimensions |
Width |
40 mm |
Height |
125 mm |
Depth |
120 mm |
Weights |
Weight, approx. |
300 g |