Article number |
6ES7321-7BH01-0AB0
|
|
SIMATIC S7-300, Digital input SM 321, isolated, 16 DI; 24 V DC, 1x 20-pole, process interrupt, diagnostics, suitable for isochronous mode |
Supply voltage |
Load voltage L+ |
● Rated value (DC) |
24 V |
● permissible range, lower limit (DC) |
20.4 V |
● permissible range, upper limit (DC) |
28.8 V |
● Reverse polarity protection |
Yes |
Input current |
from load voltage L+ (without load), max. |
90 mA |
from backplane bus 5 V DC, max. |
130 mA |
Encoder supply |
Number of outputs |
2 |
Type of output voltage |
L+ (-2.5 V) |
Short-circuit protection |
Yes; Electronic |
additional (redundant) feed |
Yes |
Output current |
● Rated value |
120 mA |
● permissible range, lower limit |
0 mA |
● permissible range, upper limit |
150 mA |
Power loss |
Power loss, typ. |
4 W |
Digital inputs |
Number of digital inputs |
16 |
Input characteristic curve in accordance with IEC 61131, type 2 |
Yes |
Number of simultaneously controllable inputs |
horizontal installation |
— up to 40 °C, max. |
16 |
— up to 60 °C, max. |
16 |
vertical installation |
— up to 40 °C, max. |
16 |
Input voltage |
● Type of input voltage |
DC |
● Rated value (DC) |
24 V |
● for signal "0" |
-30 to +5 V |
● for signal "1" |
13 to 30V |
Input current |
● for signal "1", typ. |
7 mA |
Input delay (for rated value of input voltage) |
for standard inputs |
— parameterizable |
Yes; 0.1 / 0.5 / 3 / 15 / 20 ms |
Encoder connection |
● Fixed current limitation for wire-break monitoring, min. |
10 kΩ |
● Fixed current limitation for wire-break monitoring, max. |
18 kΩ |
Cable length |
● shielded, max. |
1 000 m |
● unshielded, max. |
600 m |
Encoder |
Connectable encoders |
● 2-wire sensor |
Yes |
— permissible quiescent current (2-wire sensor), max. |
2 mA |
Interrupts/diagnostics/status information |
Alarms |
Yes |
Diagnostics function |
Yes; Parameterizable |
Alarms |
● Diagnostic alarm |
Yes; Parameterizable |
● Hardware interrupt |
Yes; Parameterizable |
Diagnoses |
● Diagnostic information readable |
Yes |
● Wire-break |
Yes; to I< 1 mA |
Diagnostics indication LED |
● Group error SF (red) |
Yes |
● Status indicator digital input (green) |
Yes |
● Encoder supply Vs (green) |
Yes |
Potential separation |
Potential separation digital inputs |
● between the channels |
No |
● between the channels, in groups of |
16 |
● between the channels and backplane bus |
Yes; Optocoupler |
Isolation |
Isolation tested with |
500 V DC |
connection method |
required front connector |
20-pin |
Dimensions |
Width |
40 mm |
Height |
125 mm |
Depth |
120 mm |
Weights |
Weight, approx. |
200 g |