Article number |
6ES7322-5HF00-0AB0
|
|
SIMATIC S7-300, Digital output SM 322, isolated, 8 DO (relay), 1x 40-pole, 24 V DC, 120-230 V AC, 5 A with RC filter overvoltage protection |
Supply voltage |
Load voltage L+ |
● Rated value (DC) |
24 V |
● permissible range, lower limit (DC) |
24 V |
● permissible range, upper limit (DC) |
120 V |
Load voltage L1 |
● Rated value (AC) |
230 V |
Input current |
from supply voltage L+, max. |
160 mA |
from backplane bus 5 V DC, max. |
100 mA |
Power loss |
Power loss, typ. |
3.5 W |
Digital outputs |
Number of digital outputs |
8; Relays |
Short-circuit protection |
No; to be provided externally |
Controlling a digital input |
Yes |
Switching capacity of the outputs |
● on lamp load, max. |
1 500 W; 230 V AC |
● Low energy/fluorescent lamps with electronic control gear |
10x 58 W |
● Fluorescent tubes, conventionally compensated |
1x 58 W |
● Fluorescent tubes, uncompensated |
10x 58 W |
Output current |
● for signal "1" rated value |
5 A |
● for signal "1" minimum load current |
10 mA |
Parallel switching of two outputs |
● for uprating |
No |
● for redundant control of a load |
Yes |
Switching frequency |
● with resistive load, max. |
2 Hz |
● with inductive load, max. |
0.5 Hz |
● With inductive load (to IEC 60947-5-1, DC13/AC15), max. |
0.5 Hz |
● on lamp load, max. |
2 Hz |
● mechanical switching frequency / at digital output / maximum |
10 Hz |
Total current of the outputs (per group) |
horizontal installation |
— up to 60 °C, max. |
5 A |
vertical installation |
— up to 40 °C, max. |
5 A |
Relay outputs |
● Contact connection (internal) |
Yes; 330 Ohm, 0.1uF |
● Number of operating cycles, max. |
100 000; 100 000 (24 V DC, at 5 A), 100 000 (230 V AC, at 5 A) |
Switching capacity of contacts |
— with inductive load, max. |
5 A; 5 A (230 V DC), 5 A (24 V AC) |
— with resistive load, max. |
5 A; 5 A (230 V DC), 5 A (24 V AC) |
— Thermal continuous current, max. |
5 A |
Cable length |
● shielded, max. |
1 000 m |
● unshielded, max. |
600 m |
Interrupts/diagnostics/status information |
Alarms |
Yes |
Diagnostics function |
Yes; Parameterizable |
Alarms |
● Diagnostic alarm |
Yes; Parameterizable |
Diagnoses |
● Diagnostic information readable |
Yes |
Diagnostics indication LED |
● Group error SF (red) |
Yes |
● Status indicator digital output (green) |
Yes |
Potential separation |
Potential separation digital outputs |
● between the channels |
Yes |
● between the channels, in groups of |
1 |
● between the channels and backplane bus |
Yes; Optocoupler |
● Between the channels and the power supply of the relays |
Yes |
Isolation |
Isolation tested with |
1 500 V AC |
connection method |
required front connector |
40-pin |
Dimensions |
Width |
40 mm |
Height |
125 mm |
Depth |
120 mm |
Weights |
Weight, approx. |
320 g |