Article number |
6ES7326-2BF10-0AB0
|
|
SIMATIC S7, digital output SM 326, F-DO10x 24 V DC/2A PP, fail-safe digital output for SIMATIC S7F systems, with diagnostic alarm, LVV, up to Category 4 (EN 954-1)/ SIL3 (IEC61508)/PLE (ISO13849), 1x 40-pole |
Supply voltage |
Rated value (DC) |
24 V; 1L+ |
Reverse polarity protection |
Yes |
Load voltage L+ |
● Rated value (DC) |
24 V; 2L+, 3L+ |
● Reverse polarity protection |
No |
Input current |
from supply voltage 1L+, max. |
100 mA |
from load voltage 2L+ (without load), max. |
100 mA |
from load voltage 3L+ (without load), max. |
100 mA |
from backplane bus 5 V DC, max. |
100 mA |
Power loss |
Power loss, typ. |
6 W |
Digital outputs |
Number of digital outputs |
10 |
Short-circuit protection |
Yes |
Switching capacity of the outputs |
● on lamp load, max. |
5 W |
Output voltage |
● for signal "1", min. |
L+ (-1.0 V) |
Output current |
● for signal "1" rated value |
2 A |
● for signal "1" permissible range for 0 to 40 °C, min. |
7 mA |
● for signal "1" permissible range for 0 to 40 °C, max. |
2.4 A |
● for signal "1" permissible range for 40 to 60 °C, min. |
7 mA |
● for signal "1" permissible range for 40 to 60 °C, max. |
2.4 A |
● for signal "0" residual current, max. |
0.5 mA |
Switching frequency |
● with resistive load, max. |
25 Hz |
● with inductive load, max. |
25 Hz |
● on lamp load, max. |
10 Hz |
Total current of the outputs (per group) |
horizontal installation |
— up to 40 °C, max. |
10 A |
— up to 60 °C, max. |
6 A |
vertical installation |
— up to 40 °C, max. |
5 A |
Cable length |
● shielded, max. |
1 000 m |
● unshielded, max. |
600 m |
Interrupts/diagnostics/status information |
Alarms |
● Diagnostic alarm |
Yes |
Diagnoses |
● Diagnostic information readable |
Yes |
Diagnostics indication LED |
● Fail-safe operation |
Yes |
● Group error SF (red) |
Yes |
Potential separation |
Potential separation digital outputs |
● between the channels |
Yes |
● between the channels, in groups of |
5 |
● between the channels and backplane bus |
Yes |
● between the channels and the power supply of the electronics |
Yes |
Isolation |
Isolation tested with |
370V for 1 min |
Standards, approvals, certificates |
Highest safety class achievable in safety mode |
● acc. to DIN VDE 0801 |
AK 5 and 6 |
● acc. to EN 954 |
Cat. 4 |
● Performance level according to ISO 13849-1 |
e |
● SIL acc. to IEC 61508 |
SIL 3 |
connection method |
required front connector |
40-pin |
Dimensions |
Width |
40 mm |
Height |
125 mm |
Depth |
120 mm |
Weights |
Weight, approx. |
330 g |