Article number |
6ES7331-7HF01-0AB0
|
|
SIMATIC S7-300, Analog input SM 331, isolated, 8 AI, resolution 14 bit, 0.052 ms/channel current, Voltage alarm, diagnostics, 1x 20-pole, suitable for isochronous mode Improved bus cycle time for isochronous mode |
Supply voltage |
Load voltage L+ |
● Rated value (DC) |
24 V |
● Reverse polarity protection |
Yes |
Input current |
from load voltage L+ (without load), max. |
50 mA |
from backplane bus 5 V DC, max. |
100 mA |
Power loss |
Power loss, typ. |
1.5 W |
Analog inputs |
Number of analog inputs |
8 |
permissible input voltage for voltage input (destruction limit), max. |
20 V; 20 V DC permanent, 75 V DC for max. 1 s (duty factor 1:20) |
permissible input current for current input (destruction limit), max. |
40 mA |
Input ranges |
● Voltage |
Yes |
● Current |
Yes |
● Thermocouple |
No |
● Resistance thermometer |
No |
● Resistance |
No |
Input ranges (rated values), voltages |
● 0 to +10 V |
No |
● 1 V to 5 V |
Yes |
— Input resistance (1 V to 5 V) |
100 kΩ |
● -1 V to +1 V |
Yes |
— Input resistance (-1 V to +1 V) |
10 MΩ |
● -10 V to +10 V |
Yes |
— Input resistance (-10 V to +10 V) |
100 kΩ |
● -5 V to +5 V |
Yes |
— Input resistance (-5 V to +5 V) |
100 kΩ |
● -500 mV to +500 mV |
Yes |
● -80 mV to +80 mV |
Yes |
Input ranges (rated values), currents |
● 0 to 20 mA |
Yes |
— Input resistance (0 to 20 mA) |
50 Ω |
● -20 mA to +20 mA |
Yes |
— Input resistance (-20 mA to +20 mA) |
50 Ω |
● 4 mA to 20 mA |
Yes |
— Input resistance (4 mA to 20 mA) |
50 Ω |
Cable length |
● shielded, max. |
200 m |
Analog value generation for the inputs |
Integration and conversion time/resolution per channel |
● Resolution with overrange (bit including sign), max. |
14 bit; Unipolar: 14 bit; bipolar: 13 bit + sign |
● Integration time, parameterizable |
Yes |
● Basic conversion time (ms) |
52 µs per channel |
● Interference voltage suppression for interference frequency f1 in Hz |
none / 400 / 60 / 50 Hz |
Encoder |
Connection of signal encoders |
● for current measurement as 2-wire transducer |
Yes |
● for current measurement as 4-wire transducer |
Yes |
Errors/accuracies |
Operational error limit in overall temperature range |
● Voltage, relative to input range, (+/-) |
0.4 % |
● Current, relative to input range, (+/-) |
0.3 % |
Basic error limit (operational limit at 25 °C) |
● Voltage, relative to input range, (+/-) |
0.25 % |
● Current, relative to input range, (+/-) |
0.2 % |
Interrupts/diagnostics/status information |
Diagnostics function |
Yes |
Alarms |
● Diagnostic alarm |
Yes; Parameterizable |
● Limit value alarm |
Yes; Parameterizable, channels 0 and 2 |
Diagnoses |
● Diagnostic information readable |
Yes |
Diagnostics indication LED |
● Group error SF (red) |
Yes |
Potential separation |
Potential separation analog inputs |
● between the channels |
No |
● between the channels and backplane bus |
Yes |
● between the channels and the power supply of the electronics |
Yes |
Isolation |
Isolation tested with |
500 V DC |
connection method |
required front connector |
20-pin |
Dimensions |
Width |
40 mm |
Height |
125 mm |
Depth |
117 mm |
Weights |
Weight, approx. |
230 g |