Article number |
6ES7338-4BC01-0AB0
|
|
SIMATIC S7-300, Signal module for 3 SSI encoders for reading in the position value with 2 FREEZE inputs, 1x 20-pole Supports isochronous mode |
Supply voltage |
Load voltage L+ |
● Rated value (DC) |
24 V |
● permissible range, lower limit (DC) |
20.4 V |
● permissible range, upper limit (DC) |
28.8 V |
Input current |
from load voltage L+ (without load), max. |
100 mA |
from backplane bus 5 V DC, max. |
160 mA |
Encoder supply |
24 V encoder supply |
● 24 V |
Yes; L+ (-0.8 V) |
● Output current, max. |
900 mA |
Power loss |
Power loss, typ. |
3 W |
Digital inputs |
Input voltage |
● for signal "0" |
-3 to +5V |
● for signal "1" |
11 to 30.2 V |
Input current |
● for signal "0", max. (permissible quiescent current) |
2 mA |
● for signal "1", typ. |
9 mA |
Input delay (for rated value of input voltage) |
for standard inputs |
— at "0" to "1", min. |
300 µs |
Cable length |
● shielded, max. |
600 m |
Encoder |
Number of connectable encoders, max. |
3 |
Connectable encoders |
● Absolute encoder (SSI) |
Yes |
● 2-wire sensor |
Yes |
Encoder signals, absolute encoder (SSI) |
● Cable length, shielded, max. |
320 m; 320 m at 125 kHz; 160 m at 250 kHz; 60 m at 500 kHz; 20 m at 1 MHz |
Interrupts/diagnostics/status information |
Alarms |
● Diagnostic alarm |
Yes |
connection method |
required front connector |
20-pin |
Dimensions |
Width |
40 mm |
Height |
125 mm |
Depth |
120 mm |
Weights |
Weight, approx. |
235 g |