Article number |
6ES7340-1AH02-0AE0
|
|
SIMATIC S7-300, CP 340 Communications processor with RS232C interface (RS-232-C) incl. configuration package on CD |
General information |
Product type designation |
CP 340 |
Supply voltage |
Rated value (DC) |
|
● 24 V DC |
No; Power supply via backplane bus 5V |
Input current |
from backplane bus 5 V DC, max. |
165 mA |
Power loss |
Power loss, typ. |
0.6 W |
Power loss, max. |
0.85 W |
Interfaces |
Interfaces/bus type |
RS 232C (V.24) |
Number of interfaces |
1; Isolated |
Transmission rate, min. |
2.4 kbit/s |
Transmission rate, max. |
19.2 kbit/s |
Point-to-point connection |
● Cable length, max. |
15 m |
● supported printers |
HP-Deskjet, HP-Laserjet, IBM-Proprinter, user-defined |
● Connector type |
9-pin sub D connector |
Integrated protocol driver |
— 3964 (R) |
Yes |
— ASCII |
Yes |
— RK 512 |
No |
— customer-specific drivers reloadable |
No |
Telegram length, max. |
— 3964 (R) |
1 024 byte |
— ASCII |
1 024 byte |
Transmission speed, RS 232 |
— with 3964 (R) protocol, max. |
19.2 kbit/s |
— with ASCII protocol, max. |
9.6 kbit/s |
— with printer driver, max. |
9.6 kbit/s |
Ambient conditions |
Ambient temperature during operation |
● min. |
0 °C |
● max. |
60 °C |
Ambient temperature during storage/transportation |
● min. |
-40 °C |
● max. |
70 °C |
Software |
Block |
● FB length in RAM, max. |
2 700 byte; Data communication, sending and receiving |
connection method |
Design of electrical connection for supply voltage |
Over backplane bus |
Dimensions |
Width |
40 mm |
Height |
125 mm |
Depth |
120 mm |
Weights |
Weight, approx. |
300 g |