Article number |
6ES7350-2AH01-0AE0
|
|
SIMATIC S7-300, Counter module FM 350-2, 8 channels, 20 kHz, 24 V encoder for counting, frequency measurement, speed measurement, period duration measurement, dosing incl. configuration package and electronic documentation on CD-ROM |
Supply voltage |
Auxiliary voltage 1L+, load voltage 2L+ |
● Rated value (DC) |
24 V |
● permissible range, lower limit (DC) |
20.4 V |
● permissible range, upper limit (DC) |
28.8 V |
Input current |
from load voltage L+ (without load), max. |
150 mA |
from backplane bus 5 V DC, max. |
100 mA |
Encoder supply |
NAMUR encoder supply |
● 8.2 V |
Yes |
● Short-circuit protection |
Yes |
● Output current, max. |
200 mA |
Power loss |
Power loss, typ. |
10 W |
Digital inputs |
Number of digital inputs |
8 |
Number of NAMUR inputs |
8 |
Functions |
1 each for gate start/ gate stop |
Input voltage |
● for signal "0" |
-3 to +5V |
● for signal "1" |
11 to 30.2 V |
Input current |
● for signal "0", max. (permissible quiescent current) |
2 mA |
● for signal "1", typ. |
9 mA |
for NAMUR encoders |
— for signal "0", max. |
1.2 mA |
— for signal "1", min. |
2.1 mA |
Input delay (for rated value of input voltage) |
● Input frequency, max. |
20 kHz |
for standard inputs |
— at "0" to "1", max. |
50 µs |
for NAMUR inputs |
— at "0" to "1", max. |
50 µs |
Cable length |
● shielded, max. |
100 m |
Digital outputs |
Number of digital outputs |
8 |
Short-circuit protection |
Yes |
Limitation of inductive shutdown voltage to |
L+ (-40 V) |
Output voltage |
● for signal "1", min. |
L+ (-0.8 V) |
Output current |
● for signal "1" rated value |
0.5 A |
● for signal "0" residual current, max. |
0.5 mA |
Output delay with resistive load |
● "0" to "1", max. |
300 µs |
Switching frequency |
● with resistive load, max. |
500 Hz |
● with inductive load, max. |
0.5 Hz |
Total current of the outputs (per group) |
horizontal installation |
— up to 40 °C, max. |
4 A |
— up to 60 °C, max. |
2 A |
all other mounting positions |
— up to 40 °C, max. |
2 A |
Cable length |
● shielded, max. |
600 m |
● unshielded, max. |
100 m |
Encoder |
Connectable encoders |
● Incremental encoder (asymmetrical) |
Yes |
● 24 V initiator |
Yes |
● 24 V directional element |
Yes |
● NAMUR encoder |
Yes; to DIN 19 234 |
● 2-wire sensor |
Yes |
Interrupts/diagnostics/status information |
Diagnostics function |
Yes; Diagnostic information readable |
Alarms |
● Diagnostic alarm |
Yes; Parameterizable |
● Hardware interrupt |
Yes; Parameterizable |
Diagnostics indication LED |
● Group error SF (red) |
Yes |
Counter |
Number of counter inputs |
8; 32 bit or ±31 bit |
Counter input 24 V |
● Input voltage for signal "0" |
-3 to +5V |
● Input voltage for signal "1" |
11 to 30.2 V |
● Input current for signal "1", typ. |
9 mA |
● Counting frequency, max. |
20 kHz; Incremental encoder: 10 kHz |
Potential separation |
Potential separation digital inputs |
● between the channels and backplane bus |
Yes; and shielding |
Potential separation digital outputs |
● between the channels and backplane bus |
Yes; and shielding |
Potential separation counter |
● between the channels and backplane bus |
Yes; and shielding |
connection method |
required front connector |
1x 40-pin |
Dimensions |
Width |
80 mm |
Height |
125 mm |
Depth |
120 mm |
Weights |
Weight, approx. |
460 g |