Article number | 6ES7361-3CA01-0AA0 | |
SIMATIC S7-300, Connection IM 361 in expansion rack for connection to central rack (IM360), supply voltage 24 V DC, with C-bus | ||
Supply voltage | ||
Rated value (DC) | ||
● 24 V DC | Yes | |
Input current | ||
from supply voltage L+, max. | 500 mA | |
Power loss | ||
Power loss, typ. | 5 W | |
Hardware configuration | ||
Number of interfaces per CPU, max. | 3 | |
Dimensions | ||
Width | 80 mm | |
Height | 125 mm | |
Depth | 120 mm | |
Weights | ||
Weight, approx. | 505 g | |
last modified: | 3/12/2024 |