Article number |
6ES7403-1JA01-0AA0
|
|
SIMATIC S7-400, extension rack ER2 with 9 slots, only for signal modules 2 redundant PS can be plugged in |
General information |
Product type designation |
ER2 |
Hardware configuration |
Rack |
● Communication bus |
No |
● P bus |
Yes |
Slots |
● Number of slots |
9 |
Standards, approvals, certificates |
CE mark |
Yes |
UKCA mark |
Yes |
UL approval |
Yes |
FM approval |
Yes |
RCM (formerly C-TICK) |
Yes |
KC approval |
Yes |
EAC (formerly Gost-R) |
Yes |
CCC |
Yes |
Ambient conditions |
Ambient temperature during operation |
● min. |
0 °C |
● max. |
60 °C |
Ambient temperature during storage/transportation |
● min. |
0 °C |
● max. |
70 °C |
Dimensions |
Width |
257.5 mm |
Height |
290 mm |
Depth |
27.5 mm |
Weights |
Weight, approx. |
2 200 g |