Article number |
6ES7422-1BL00-0AA0
|
|
SIMATIC S7-400, digital output SM 422, isolated 32 DO; 24 V DC, 0.5 A |
Supply voltage |
Load voltage L+ |
● Rated value (DC) |
24 V |
● permissible range, lower limit (DC) |
20.4 V |
● permissible range, upper limit (DC) |
28.8 V |
Input current |
from load voltage L+ (without load), max. |
30 mA |
from backplane bus 5 V DC, max. |
200 mA |
Power loss |
Power loss, typ. |
4 W |
Digital outputs |
Number of digital outputs |
32 |
Short-circuit protection |
Yes; Clocked electronically |
● Response threshold, typ. |
0.7 to 1.5 A |
Limitation of inductive shutdown voltage to |
-27 V |
Controlling a digital input |
Yes; possible |
Switching capacity of the outputs |
● on lamp load, max. |
5 W |
Load resistance range |
● lower limit |
48 Ω |
● upper limit |
4 kΩ |
Output voltage |
● for signal "1", min. |
L+ (-0.3 V) |
Output current |
● for signal "1" rated value |
0.5 A |
● for signal "1" permissible range, min. |
5 mA |
● for signal "1" permissible range, max. |
0.6 A |
● for signal "0" residual current, max. |
0.3 mA |
Output delay with resistive load |
● "0" to "1", max. |
1 ms |
● "1" to "0", max. |
1 ms |
Parallel switching of two outputs |
● for uprating |
Yes; possible (only outputs of the same group) |
● for redundant control of a load |
Yes; possible (only outputs of the same group) |
Switching frequency |
● with resistive load, max. |
100 Hz |
● with inductive load, max. |
0.5 Hz |
● with inductive load (acc. to IEC 60947-5-1, DC13), max. |
2 Hz; 2 Hz at 0.3 A; 0.5 Hz at 0.5 A |
● on lamp load, max. |
10 Hz |
Total current of the outputs (per group) |
all mounting positions |
— up to 40 °C, max. |
4 A |
— up to 60 °C, max. |
2 A; 8 adjacent outputs each |
Cable length |
● shielded, max. |
1 000 m |
● unshielded, max. |
600 m |
Interrupts/diagnostics/status information |
Diagnostics function |
No |
Potential separation |
Potential separation digital outputs |
● between the channels |
No |
● between the channels, in groups of |
32 |
● between the channels and backplane bus |
Yes |
Isolation |
Isolation tested with |
500 V AC/707 V DC, type test |
Dimensions |
Width |
25 mm |
Height |
290 mm |
Depth |
210 mm |
Weights |
Weight, approx. |
600 g |