Article number |
6ES7440-1CS00-0YE0
|
|
SIMATIC S7-400, coupling module CP 440-1 for point-to-point connections, 1 channel incl. configuration package on CD |
Supply voltage |
Rated value (DC) |
|
● 5 V DC |
Yes |
● 24 V DC |
Yes |
Input current |
from backplane bus 5 V DC, max. |
360 mA |
Power loss |
Power loss, typ. |
1.7 W |
Memory |
Memory requirements per interface in memory card of S7-CPU |
1 to 5 Kbytes for parameters |
Interfaces |
Number of interfaces |
1 |
Point-to-point connection |
Integrated protocol driver |
— 3964 (R) |
Yes |
— ASCII |
Yes |
Transmission rate, RS 422/485 |
— with 3964 (R) protocol, max. |
115.2 kbit/s |
— with ASCII protocol, max. |
115.2 kbit/s |
Ambient conditions |
Ambient temperature during operation |
● min. |
0 °C |
● max. |
60 °C |
Ambient temperature during storage/transportation |
● min. |
0 °C |
● max. |
70 °C |
Relative humidity |
● Operation, max. |
95 %; no condensation |
configuration / header |
Configuration software |
● STEP 7 |
Yes; own parameter assignment forms |
Dimensions |
Width |
25 mm |
Height |
290 mm |
Depth |
210 mm |
Weights |
Weight, approx. |
600 g |