Article number |
6ES7441-2AA05-0AE0
|
|
SIMATIC S7-400, coupling module CP 441-2 for point-to-point connections, 2 channels incl. configuration package on CD |
Supply voltage |
Rated value (DC) |
|
● 5 V DC |
Yes |
● 24 V DC |
Yes |
Input current |
from backplane bus 5 V DC, max. |
300 mA; Without interface module |
Power loss |
Power loss, typ. |
2.7 W; incl. 2x20mA TTY module |
Memory |
Memory requirements per interface in memory card of S7-CPU |
1 to 5 KB for parameters; 0 to 55 KB for message texts; 0 to 64 KB for loadable drivers |
Interfaces |
Number of interfaces |
2; variable |
Point-to-point connection |
● Transmission rate, max. |
115.2 kbit/s; Min. 300 bps |
● supported printers |
HP-Deskjet, HP-Laserjet, IBM-Proprinter, user-defined |
Integrated protocol driver |
— 3964 (R) |
Yes |
— ASCII |
Yes |
— RK 512 |
Yes |
— Printer |
Yes |
— customer-specific drivers reloadable |
No |
Transmission rate, 20 mA (TTY) |
— with 3964 (R) protocol, max. |
19.2 kbit/s |
— with ASCII protocol, max. |
19.2 kbit/s |
— with printer driver, max. |
19.2 kbit/s |
— with RK 512 protocol, max. |
19.2 kbit/s |
Transmission rate, RS 422/485 |
— with 3964 (R) protocol, max. |
115.2 kbit/s |
— with ASCII protocol, max. |
115.2 kbit/s |
— with printer driver, max. |
115.2 kbit/s |
— with RK 512 protocol, max. |
115.2 kbit/s |
Transmission speed, RS 232 |
— with 3964 (R) protocol, max. |
115.2 kbit/s |
— with ASCII protocol, max. |
115.2 kbit/s |
— with printer driver, max. |
115.2 kbit/s |
— with RK 512 protocol, max. |
115.2 kbit/s |
Ambient conditions |
Ambient temperature during operation |
● min. |
0 °C |
● max. |
60 °C |
Ambient temperature during storage/transportation |
● min. |
0 °C |
● max. |
70 °C |
Relative humidity |
● Operation, max. |
95 %; no condensation |
Dimensions |
Width |
25 mm |
Height |
290 mm |
Depth |
210 mm |
Weights |
Weight, approx. |
580 g; Interface modules: 80 g |