Article number |
6ES7452-1AH00-0AE0
|
|
SIMATIC S7-400, cam control system FM 452, electronic incl. configuration package on CD |
Supply voltage |
Rated value (DC) |
24 V |
Input current |
Current consumption, max. |
500 mA |
Encoder supply |
5 V encoder supply |
● 5 V |
Yes |
● Output current, max. |
300 mA |
● Cable length, max. |
32 m |
24 V encoder supply |
● 24 V |
Yes |
● Output current, max. |
300 mA |
● Cable length, max. |
100 m |
Power loss |
Power loss, typ. |
8.1 W |
Digital inputs |
Number of digital inputs |
11 |
Functions |
Reference point switch, flying actual value setting/length measurement, brake release, enable track output no. 3 to 10 |
Input voltage |
● Rated value (DC) |
24 V |
● for signal "0" |
-28.8 ... +5V |
● for signal "1" |
+11 to +28.8V |
Input current |
● for signal "0", max. (permissible quiescent current) |
2 mA |
● for signal "1", typ. |
9 mA |
Digital outputs |
Number of digital outputs |
16 |
Functions |
Cam track |
Short-circuit protection |
Yes |
Output voltage |
● Rated value (DC) |
24 V |
● for signal "1", min. |
UP - 0.8 V |
Output current |
● for signal "1" permissible range for 0 to 55 °C, max. |
600 mA; with UPmax |
● for signal "0" residual current, max. |
0.5 mA |
Encoder |
Connectable encoders |
● Incremental encoder (symmetrical) |
Yes |
● Incremental encoder (asymmetrical) |
Yes |
● Absolute encoder (SSI) |
Yes |
● 2-wire sensor |
Yes |
Encoder signals, incremental encoder (symmetrical) |
● Trace mark signals |
A, notA, B, notB |
● Zero mark signal |
N, notN |
● Input voltage |
5 V difference signal (phys. RS 422) |
● Input frequency, max. |
1 MHz |
Encoder signals, incremental encoder (asymmetrical) |
● Trace mark signals |
A, B |
● Zero mark signal |
N |
● Input voltage |
24 V |
● Input frequency, max. |
50 kHz; 50 kHz for 25 m cable length; 25 kHz for 100 m cable length |
Encoder signals, absolute encoder (SSI) |
● Input signal |
5 V difference signal (phys. RS 422) |
● Data signal |
DATA, notDATA |
● Clock signal |
CL, notCL |
● Telegram length, parameterizable |
13 or 25 bit serial |
● Clock frequency, max. |
1 MHz |
● Gray code |
1 |
● Cable length, shielded, max. |
300 m; at max. 125 kHz |
Potential separation |
Potential separation digital inputs |
● Potential separation digital inputs |
No |
Potential separation digital outputs |
● Potential separation digital outputs |
No |
Ambient conditions |
Ambient temperature during operation |
● min. |
0 °C |
● max. |
55 °C |
Ambient temperature during storage/transportation |
● min. |
-40 °C |
● max. |
70 °C |
connection method |
required front connector |
1x 48-pin |
Dimensions |
Width |
25 mm |
Height |
290 mm |
Depth |
210 mm |
Weights |
Weight, approx. |
650 g |