Article number |
6ES7455-1VS00-0AE0
|
|
SIMATIC S7-400, control module FM 455 S, 16 channels, step and pulse, 8/16 AI + 16 DI+ 32 DO |
Supply voltage |
Load voltage L+ |
● Rated value (DC) |
24 V |
● permissible range, lower limit (DC) |
20.4 V |
● permissible range, upper limit (DC) |
28.8 V |
Input current |
from load voltage L+ (without load), max. |
400 mA; typ. 330 mA |
Power loss |
Power loss, typ. |
10.7 W |
Power loss, max. |
16.2 W |
Digital inputs |
Number of digital inputs |
16 |
Input characteristic curve in accordance with IEC 61131, type 2 |
Yes |
Input voltage |
● Rated value (DC) |
24 V |
● for signal "0" |
-3 to +5V |
● for signal "1" |
13 to 30V |
Input current |
● for signal "1", typ. |
7 mA |
Cable length |
● shielded, max. |
1 000 m |
● unshielded, max. |
600 m |
Digital outputs |
Number of digital outputs |
32 |
Short-circuit protection |
Yes; Electronic |
Limitation of inductive shutdown voltage to |
L+ (-1.5 V) |
Controlling a digital input |
Yes |
Switching capacity of the outputs |
● on lamp load, max. |
5 W |
Load resistance range |
● lower limit |
240 Ω |
● upper limit |
4 kΩ |
Output voltage |
● for signal "1", min. |
L+ (-2.5 V) |
Output current |
● for signal "1" rated value |
0.1 A |
● for signal "1" permissible range for 0 to 60 °C, min. |
5 mA |
● for signal "1" permissible range for 0 to 60 °C, max. |
150 mA |
● for signal "0" residual current, max. |
0.5 mA |
Parallel switching of two outputs |
● for logic links |
Yes |
Switching frequency |
● with resistive load, max. |
100 Hz |
● with inductive load, max. |
0.5 Hz |
● on lamp load, max. |
100 Hz |
Cable length |
● shielded, max. |
1 000 m |
● unshielded, max. |
600 m |
Analog inputs |
Number of analog inputs |
16; With thermocouples or 2-wire connection; 8 with Pt 100 or 4-wire connection |
permissible input voltage for voltage input (destruction limit), max. |
20 V |
permissible input current for current input (destruction limit), max. |
40 mA |
Input ranges |
● Voltage |
Yes |
● Current |
Yes |
● Thermocouple |
Yes |
● Resistance thermometer |
Yes |
Input ranges (rated values), voltages |
● 0 to +10 V |
Yes |
— Input resistance (0 to 10 V) |
100 kΩ |
● -1.75 V to +11.75 V |
Yes |
— Input resistance (-1.75 V to +11.75 V) |
100 kΩ |
● -80 mV to +80 mV |
Yes |
— Input resistance (-80 mV to +80 mV) |
10 MΩ |
Input ranges (rated values), currents |
● 0 to 20 mA |
Yes |
— Input resistance (0 to 20 mA) |
50 Ω |
● 0 to 23.5 mA |
Yes |
— Input resistance (0 to 23.5 mA) |
50 Ω |
● -3.5 mA to +23.5 mA |
Yes |
— Input resistance (-3.5 mA to +23.5 mA) |
50 Ω |
● 4 mA to 20 mA |
Yes |
— Input resistance (4 mA to 20 mA) |
50 Ω |
Input ranges (rated values), thermocouples |
● Type B |
Yes |
— Input resistance (Type B) |
10 MΩ |
● Type J |
Yes |
— Input resistance (type J) |
10 MΩ |
● Type K |
Yes |
— Input resistance (Type K) |
10 MΩ |
● Type R |
Yes |
— Input resistance (Type R) |
10 MΩ |
● Type S |
Yes |
— Input resistance (Type S) |
10 MΩ |
Input ranges (rated values), resistance thermometer |
● Pt 100 |
Yes |
— Input resistance (Pt 100) |
10 MΩ |
Thermocouple (TC) |
Temperature compensation |
— internal temperature compensation |
Yes; Parameterizable |
— external temperature compensation with Pt100 |
Yes; Parameterizable |
Characteristic linearization |
● parameterizable |
Yes |
— for thermocouples |
Type B, J, K, R, S |
— for resistance thermometer |
Pt100 (standard) |
Cable length |
● shielded, max. |
200 m; 50 m at 80 mV and thermocouples |
Analog value generation for the inputs |
Integration and conversion time/resolution per channel |
● Resolution with overrange (bit including sign), max. |
14 bit; 12 bit or 14 bit, parameterizable |
Encoder |
Connection of signal encoders |
● for voltage measurement |
Yes |
● for current measurement as 4-wire transducer |
Yes |
Connectable encoders |
● 2-wire sensor |
Yes |
— permissible quiescent current (2-wire sensor), max. |
1.5 mA |
Errors/accuracies |
Operational error limit in overall temperature range |
● Voltage, relative to input range, (+/-) |
±0.6 to ±1% |
● Current, relative to input range, (+/-) |
±0.6 to ±1% |
● Resistance thermometer, relative to input range, (+/-) |
±0.6 to ±1% |
Basic error limit (operational limit at 25 °C) |
● Voltage, relative to input range, (+/-) |
±0.4 to ±0.6 % |
● Current, relative to input range, (+/-) |
±0.4 to ±0.6 % |
● Resistance thermometer, relative to input range, (+/-) |
±0.4 to ±0.6 % |
Interrupts/diagnostics/status information |
Substitute values connectable |
Yes; Parameterizable |
Integrated Functions |
Control technology |
● Number of closed-loop controllers |
16; With thermocouples or 2-wire connection; 8 with Pt 100 or 4-wire connection |
Potential separation |
Potential separation controller |
● between the channels |
No |
● between the channels and backplane bus |
Yes; Optocoupler |
Isolation |
Isolation tested with |
500 V DC |
connection method |
required front connector |
2x 48-pin |
Dimensions |
Width |
50 mm |
Height |
290 mm |
Depth |
210 mm |
Weights |
Weight, approx. |
1 400 g |